|
The TURCK identification system is a so-called RFID system (Radio Frequency IDentification). Data are exchanged by electromagnetic waves. Compatible systems are available with air- transmission frequencies of 13.56 MHz (HF) and 860-960 MHz (UHF - country specific) The system operates wear-free and non-contact and is insensitive to temperature fluctuations (high temperature data carriers), dirt as well as water and oils. Furthermore, it has a very long service life. The system consists of - a mobile data carrier
- a read-write head
- a processor unit (interface module)
The Turck identification system can be individually matched to every application due to the wide range of available housing styles and interfaces. Further details (features, mounting conditions, etc.) about the individual components as well as the system configuration should be taken from our user manual. For preliminary information about our system we recommend the corresponding flyer.
|