Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany Turck - Industrial Automation Turck - Industrial Automation
factory automation   process automation      
process automation
 Direct search
 
 Product search
 Language
   
 Product search
factory automation
process automation
Point to Point
Point to Bus
Bus to Bus
Documentation / Tools
 Current e-basket
 Contents: 0 Article
  process automation
Innovative benchmarks for process automation made by Turck are interface solutions for isolation, conversion, processing and conditioning of binary and analogue signals. Moreover, modular remote I/O systems for use in non-Ex areas and in zone 1, as well as fieldbus components especially suited for process automation.

 Power search
 Show products (891)



Products:
 
 
Short description Graphic Description
Isolating switching amplifier
dual-channel
Type: MK1-2RP/24VDC
Ident-Nr.: 7505501
  • NC output mode
  • Short-circuit protected pnp transistor outputs
Isolating switching amplifier
dual-channel
Type: MK1-2AP/24VDC
Ident-Nr.: 7505500
  • NC output mode
  • Short-circuit protected pnp transistor outputs
Isolating switching amplifier
1-port
Type: IM1-121EX-T
Ident-Nr.: 7541230
  • Intrinsically safe input circuits EEx ia
  • Installation in zone 2
  • FM, NEPSI
  • SIL 2
  • Application area [Exia] IIC/IIB and Ex nA [nL] IIC/IIB T4
  • Adjustable output mode (NO/NC)
  • Monitoring of input circuits for wire-break/short-circuit (ON/OFF mode)
  • SIL 2
  • 2 transistor outputs, short-circuit proof, potential-free and reverse-polarity protected
  • Common alarm output
  • Removable terminal blocks
  • Universal operating voltage (20…250VAC/ 20…125VDC)
  • Galvanic isolation of input circuits to output circuits and supply voltage
Isolating switching amplifier
1-port
Type: IM1-12EX-T
Ident-Nr.: 7541227
  • Intrinsically safe input circuits EEx ia
  • For application in zone 2
  • FM, NEPSI
  • SIL 2
  • Application areas [Exia] IIC/IIB und Ex nA nC [nL] IIC/IIB T4
  • Adjustable output mode (NO/NC)
  • Monitoring of input circuits for wire-break/short-circuit (ON/OFF mode)2
  • Removable terminal blocks
  • Universal operating voltage (20…250VAC/ 20…125VDC)
  • Galvanic isolation of input circuits to output circuits and supply voltage
Isolating switching amplifier
1-port
Type: MK13-N-EX0/24VDC
Ident-Nr.: 7542117
  • Intrinsically safe input circuits EEx ia
  • Application area according to ATEX : II (1) GD
  • Adjustable output mode (NO/NC)
  • Line monitoring for wire-break/short-circuit (ON/OFF mode)
  • Short-circuit protected complementary npn transistor outputs
  • Input and output circuits galvanically isolated
Isolating switching amplifier
1-port
Type: MK13-NF-EX0/24VDC
Ident-Nr.: 7542113
  • Intrinsically safe input circuits EEx ia
  • Application area according to ATEX : II (1) GD
  • Adjustable output mode (NO/NC)
  • Line monitoring for wire-break/short-circuit (ON/OFF mode)
  • Short-circuit protected npn transistor outputs
  • Input and output circuits galvanically isolated
Isolating switching amplifier
1-port
Type: MK13-PF-EX0/24VDC
Ident-Nr.: 7542112
  • Intrinsically safe input circuits EEx ia
  • Application area according to ATEX : II (1) GD
  • Adjustable output mode (NO/NC)
  • Line monitoring for wire-break/short-circuit (ON/OFF mode)
  • Short-circuit protected pnp transistor outputs
  • Input and output circuits galvanically isolated
Isolating switching amplifier
1-port
Type: MK13-P-EX0/24VDC
Ident-Nr.: 7542116
  • Intrinsically safe input circuits EEx ia
  • Application area according to ATEX : II (1) GD
  • Adjustable output mode (NO/NC)
  • Line monitoring for wire-break/short-circuit (ON/OFF mode)
  • Short-circuit protected complementary pnp transistor outputs
  • Input and output circuits galvanically isolated
Isolating switching amplifier
1-port
Type: MK13-PN-EX0/24VDC
Ident-Nr.: 7542114
  • Intrinsically safe input circuits EEx ia
  • Application area according to ATEX : II (1) GD
  • Adjustable output mode (NO/NC)
  • Line monitoring for wire-break/short-circuit (ON/OFF mode)
  • Short-circuit protected pnp/npn transistor outputs
  • Galvanic isolation of input circuits, output circuits and supply voltage
Isolating switching amplifier
1-port
Type: MK15-12EX0-PN/24VDC
Ident-Nr.: 7541316
  • Intrinsically safe input circuits EEx ia
  • Application area according to ATEX : II (1) GD
  • Static and dynamic pulse processing
  • Two transistor outputs, PNP or NPN, short-circuit proof
  • Input and output circuits galvanically isolated