|
|
 |
|
Product FCS-N3/4A4-NA-H1141
|
|
|
 |
flow sensor
insertion style sensor without integrated processor
Order number: 6871304
- flow sensor for liquid media
- calorimetric function principle
- adjustment via potentiometer on processor
- status display via LED chain on processor
- connector, M12 x 1
- 4-wire connection to the processor
|
 |
|
|
General data
|
 |
|
Operating range water
|
1 cm/s … 150 cm/s
|
 |
|
Oil operating range
|
3.0 cm/s … 300 cm/s
|
 |
|
Stand-by time
|
typ. 8 s (2…15 s)
|
 |
|
Switch-on time
|
typ. 2 s (1…15 s)
|
 |
|
Switch-off time
|
typ. 2 s (1…15 s)
|
 |
|
Temperature jump, response time
|
max. 12 s
|
 |
|
Temperature gradient
|
≤
250
K/min
|
 |
|
Medium temperature
|
-20 °C … 80 °C
|
 |
 |
 |
|
Electrical data
|
 |
|
Protection class
|
IP67
|
 |
 |
 |
|
Mechanical data
|
 |
|
Housing material
|
Stainless steel , V4A (1.4571)
|
 |
|
Sensor material
|
stainless steel , AISI 316Ti
|
 |
|
Tightening torque of housing nut
|
max. 100
Nm
|
 |
|
Electrical connection
|
Connectors , M12 x 1
|
 |
|
Pressure resistance
|
100
bar
|
 |
|
Mechanical connection
|
NPT 3/4''
|
 |
 |
 |
|