factory automation sensor technology personnel safety light screens EZ-Screen (robust light screen Kat2) emitter and receiver with latching function detection zone height 150 mm
 Direct search
 
 Product search
 Language
   
 Product search
factory automation
sensor technology
inductive sensors
capacitive sensors
magnetic field sensors
photoelectric sensors
ultrasonic sensors
Flow sensors
pressure sensors
temperature sensors
levelprox
inclination sensors
magnetic inductive position sensors
rotary position sensors
Inductive linear displacement sensor
magnetic field sensors for weld nuts
accessories
software
approvals
personnel safety
light screens
EZ-Screen (robust light screen Kat2)
emitter
receiver without latching function
receiver with latching function
emitter and receiver without latching function
emitter and receiver with latching function
detection zone height 150 mm
detection zone height 300 mm
detection zone height 450 mm
detection zone height 600 mm
detection zone height 750 mm
detection zone height 900 mm
detection zone height 1,050 mm
detection zone height 1,200 mm
detection zone height 1,350 mm
detection zone height 1,500 mm
detection zone height 1,650 mm
detection zone height 1,800 mm
EZ-Screen (robust light screen Kat4)
EZ-Screen LP (robust light screen Kat4)
Laser scanner
Safety controller
muting module
safety relay
two-hand control system
connection technology
fieldbus technology
system solutions
process automation
 Current e-basket
 Contents: 0 Article
  Product LS2LP30-150Q88
light screen for machine safety applications
emitter/receiver pair

Order number: 3073564

  • emitter with male connector, M12 x 1, 8-pole
  • receiver with male connector, M12 x 1, 8-pole
  • switching output with latching function
  • sensing range 15 m
  • detection zone height 150 mm
  • resolution 30 mm
  • operational voltage 24 VDC +15%
  • Internal test in 500 ms cycle
  • degree of protection IP65

 Info material Description File size Download
Data Sheet (German)
43 KB  
?lang=en&catId=DE""
Data Sheet (English)
42 KB  
?lang=en&catId=DE""
Data Sheet (French)
47 KB  
?lang=en&catId=DE""
Data Sheet (Spanish)
42 KB  
?lang=en&catId=DE""
Data Sheet (Czech)
43 KB  
?lang=en&catId=DE""
Data Sheet (Dutch)
43 KB  
?lang=en&catId=DE""
Data Sheet (Romanian)
42 KB  
?lang=en&catId=DE""
Data Sheet (Russian)
46 KB  
?lang=en&catId=DE""
Full range catalogue
4795 KB  
Product flyer Safety light curtain EZ-Screen
726 KB  
Instruction leaflet
4585 KB  

 General data
 Operating mode  light screen
 Light type  IR
 Wavelength  950 nm
 Max. sensing range [mm]   200 mm … 15000 mm
 Ambient temperature   0 °C …+ 55 °C


 Electrical data
 Operating voltage   20.0 VDC … 28.0 VDC
 No-load current  I0 ≤ 90 mA
 Output function   2x NC , 2 x PNP


 Warning 


 Mechanical data
 Housing   rectangular , EZ-Screen
 Dimensions   31.8 mm x 25.4 mm x 215.0 mm
 Housing material   Metal , AL
 Lens   plastic , acrylic
 Electrical connection   Connectors , M12 x 1
 Protection class  IP65


 Other data
 Operating voltage   LED green
 Switching state   LED red