|
|
 |
|
Product T30SP6FF600Q
|
|
|
 |
photoelectric sensor
diffuse mode sensor with background suppression
Order number: 3034349
- selectable light or dark operation or light operation with alarm function
- M12 x 1 connector
- degree of protection IP68 - IP69K
|
 |
|
|
General data
|
 |
|
Operating mode
|
diffuse mode sensor with fixed-field background suppression
|
 |
|
Light type
|
IR
|
 |
|
Wavelength
|
880
nm
|
 |
|
Max. sensing range [mm]
|
0 mm … 600 mm
|
 |
|
Ambient temperature
|
-40 °C …+ 70 °C
|
 |
 |
 |
|
Electrical data
|
 |
|
Operating voltage
|
10.0 VDC … 30.0 VDC
|
 |
|
DC rated operational current
|
≤
150
mA
|
 |
|
No-load current
I0
|
≤
35
mA
|
 |
|
Output function
|
connection programmable , PNP
|
 |
|
Switching frequency
|
≤
160
Hz
|
 |
|
Readiness delay
|
≤
100
ms
|
 |
|
Overcurrent release
|
>
220
mA
|
 |
 |
 |
|
Mechanical data
|
 |
|
Housing
|
cylindrical/threaded , T30
|
 |
|
Dimensions
|
45.0 mm x 40.0 mm x 64.0 mm
|
 |
|
Housing material
|
Plastic , PBT
|
 |
|
Lens
|
plastic , acrylic
|
 |
|
Electrical connection
|
Connectors , M12 x 1
|
 |
|
Protection class
|
IP68 / IP69K
|
 |
 |
 |
|
Other data
|
 |
|
Operating voltage
|
LED green
|
 |
|
Switching state
|
LED yellow
|
 |
|
Error indication
|
LED green flashing
|
 |
|
Alarm display
|
LED yellow flashing
|
 |
 |
 |
|