Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany Turck - Industrial Automation Turck - Industrial Automation
factory automation   process automation      
factory automation connection technology connection technology sensor/actuator junction systems M8 x 1 / Ø 8 mm box pluggable 4 ports I/O ports, 3-pole
 Direct search
 
 Product search
 Language
   
 Product search
factory automation
sensor technology
connection technology
connection technology
automation line
M12 x 1 round connector
M8 x 1 / Ø 8mm round connector
quick-connect technology
valve connectors
M16 x 0.75 round connector
M23 x 1 round connector
connection cables
sensor/actuator junction systems
M12 x 1 box
M8 x 1 / Ø 8 mm box
pluggable
4 ports
I/O ports, 3-pole
I/O ports, 4-pole
8 ports
integral cable
2 port junction systems
field-wireable connectors
high temperature connectors
Food Beverage Plus round connectors
TPE-Initiation line
M12 push-pull-round connector
fieldbus cables
fieldbus technology
system solutions
process automation
 Current e-basket
 Contents: 0 Article
  Product 4MBM8-3P2
actuator/sensor junction systems, M8 x 1/Ø 8mm
4-port box, M8 x 1, M12 x 1 connector

Order number: 8017726

  • robust, fully encapsulated actuator/sensor box
  • degree of protection IP67
  • double-row design for optimum handling
  • pnp and npn circuitry

 Info material Description File size Download
Data Sheet (German)
42 KB  
?lang=en&catId=DE""
Data Sheet (English)
42 KB  
?lang=en&catId=DE""
Data Sheet (French)
49 KB  
?lang=en&catId=DE""
Data Sheet (Spanish)
43 KB  
?lang=en&catId=DE""
Data Sheet (Czech)
43 KB  
?lang=en&catId=DE""
Data Sheet (Dutch)
42 KB  
?lang=en&catId=DE""
Data Sheet (Romanian)
43 KB  
?lang=en&catId=DE""
Data Sheet (Russian)
46 KB  
?lang=en&catId=DE""
product overview
7971 KB  

 General data
 Actuator/sensor box   4 ports , screw type
 Housing   plastic , PA 6 GF , blue
 Junction box   M8 x 1
 Operating voltage   LED green
 Display switch state   LED yellow
 Number of LEDs  5
 Switching function   pnp , npn version also available
 I/O port   female connector , M8 x 1
 Polarity  3-pole
 Connector   female connector
 Thread insert   metal , CuZn , nickel-plated
 Contact carriers   plastic , PA 6 GF , blue
 Contacts   metal , CuZn , gold-plated
 Seal   plastic , FPM/FKM
 Mechanical lifespan  min. 100 Contact durability
 Pollution degree  3
 Male flange connector  M12 x 1
 Contact carriers   plastic , TPU , blue
 Contacts   metal , CuZn , gold-plated
 Flange housing   metal , CuZn , nickel-plated
 Mechanical lifespan  min. 100 Contact durability


 Electrical data
 Rated voltage   10 V … 30 V
 Ampacity  2 A per signal contact, total current 6 A
 Forward resistance  ≤ 5 mΩ
 Insulation resistance  ≥ 10 9
 Ambient temperature junction   -30 °C … + 90 °C
 Degree of protection  IP67
   only with screws tightened
 Pollution degree  3