factory automation connection technology connection technology valve connectors construction type I with extruded cable 2-pole + PE with circuitry PUR, irradiated, orange
 Direct search
 
 Product search
 Language
   
 Product search
factory automation
sensor technology
connection technology
connection technology
automation line
M12 x 1 round connector
M8 x 1 / Ø 8mm round connector
quick-connect technology
valve connectors
construction type A
construction type B
construction type I
with extruded cable
2-pole + PE
without circuitry
with circuitry
PVC, grey
PVC, irradiated, orange
PUR/PVC, grey
PUR, halogen-free, highly flexible, orange
PUR, halogen-free, orange
PUR, irradiated, orange
field-wireable
construction type C
contact spacing 9.4 mm
M16 x 0.75 round connector
M23 x 1 round connector
connection cables
sensor/actuator junction systems
2 port junction systems
field-wireable connectors
high temperature connectors
Food Beverage Plus round connectors
TPE-Initiation line
M12 push-pull-round connector
fieldbus cables
fieldbus technology
system solutions
process automation
 Current e-basket
 Contents: 0 Article
  Product VIS21-2.048-5/S398
valve connectors
construction type I

Order number: 8025954

  • robust and pre-assembled rectangular connector
  • plastic moulding
  • Degree of protection IP67
  • also available with different cable lengths and of different materials
  • high grade PUR cable
  • irradiated
  • halogen-free
  • weld-splatter resistant

 Info material Description File size Download
Data Sheet (German)
37 KB  
?lang=en&catId=DE""
Data Sheet (English)
37 KB  
?lang=en&catId=DE""
Data Sheet (French)
42 KB  
?lang=en&catId=DE""
Data Sheet (Spanish)
37 KB  
?lang=en&catId=DE""
Data Sheet (Czech)
37 KB  
?lang=en&catId=DE""
Data Sheet (Dutch)
37 KB  
?lang=en&catId=DE""
Data Sheet (Romanian)
37 KB  
?lang=en&catId=DE""
Data Sheet (Russian)
40 KB  
?lang=en&catId=DE""
product overview
7971 KB  

 General data
 Connector   Valve connector , construction type I , with M3 fixing screw , straight
 Polarity  2-pole + PE
 Contact carriers   plastic , PA 6 GF , black
 Contacts   metal , CuZn , silver-plated
 Grip   plastic , TPU , black
 Seal   plastic , TPU, moulded
 Coupling nut/screw   metal , CuZn , nickel-plated
 Degree of protection   IP67 , only with screws tightened
 Protective component  Varistor
 Display switch state   LED yellow
 Pollution degree  3
 Number of LEDs  1


 Mechanical data
 Cable   S398 , D12YSL11X-JB , 6.2 mm , irradiated
 Cable length   5.0 m
 Cable jacket   PUR , OG
 Core insulation material  PE
 Core insulation colours  BN1, BU2, GNYE
 Core cross-section   2 x 0.75 mm2
 Core cross-section PE   1 x 0.75 mm2
 Litz wire arrangement   24 x 0.2
 Litz wire design PE   24 x 0.2
 Bending radius (moving state)  minimum 12 x Cable diameter


 Electrical data
 Rated voltage  max. 48 VAC/DC
 Ambient temperature Connector   -30 °C … + 90 °C
 Cable ambient temperature   -50 … + 105 °C