Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany Turck - Industrial Automation Turck - Industrial Automation
factory automation   process automation      
factory automation sensor technology personnel safety light screens EZ-Screen (robust light screen Kat4) resolution 30 mm, cascadable detection zone height 1,800 mm
 Direct search
 
 Product search
 Language
   
 Product search
factory automation
sensor technology
inductive sensors
capacitive sensors
magnetic field sensors
photoelectric sensors
ultrasonic sensors
Flow sensors
pressure sensors
temperature sensors
levelprox
inclination sensors
magnetic inductive position sensors
rotary position sensors
Inductive linear displacement sensor
magnetic field sensors for weld nuts
accessories
software
approvals
personnel safety
light screens
EZ-Screen (robust light screen Kat2)
EZ-Screen (robust light screen Kat4)
resolution 14 mm
resolution 14 mm, cascadable
resolution 30 mm
resolution 30 mm, cascadable
detection zone height 300 mm
detection zone height 450 mm
detection zone height 600 mm
detection zone height 750 mm
detection zone height 900 mm
detection zone height 1,050 mm
detection zone height 1,200 mm
detection zone height 1,350 mm
detection zone height 1,500 mm
detection zone height 1,650 mm
detection zone height 1,800 mm
EZ-Screen LP (robust light screen Kat4)
Laser scanner
Safety controller
muting module
safety relay
two-hand control system
connection technology
fieldbus technology
system solutions
process automation
 Current e-basket
 Contents: 0 Article
  Product SLSCP30-1800Q88
light screen for machine safety applications
cascadable emitter/receiver pair

Order number: 3072454

  • adjustment via DIP switch
  • male connector, M12 x 1.8-pole
  • blanking function
  • up to 4 modules cascadable
  • resolution 30 mm
  • detection zone height 1,800 mm
  • operational voltage 24 VDC +15%
  • degree of protection IP65

 Info material Description File size Download
Data Sheet (German)
46 KB  
?lang=en&catId=DE""
Data Sheet (English)
45 KB  
?lang=en&catId=DE""
Data Sheet (French)
51 KB  
?lang=en&catId=DE""
Data Sheet (Spanish)
46 KB  
?lang=en&catId=DE""
Data Sheet (Czech)
47 KB  
?lang=en&catId=DE""
Data Sheet (Dutch)
46 KB  
?lang=en&catId=DE""
Data Sheet (Romanian)
46 KB  
?lang=en&catId=DE""
Data Sheet (Russian)
50 KB  
?lang=en&catId=DE""
Full range catalogue
4795 KB  
Product flyer Safety light curtain EZ-Screen
726 KB  

 General data
 Operating mode  light screen
 Light type  IR
 Wavelength  950 nm
 Max. sensing range [mm]   100 mm … 18000 mm
 Ambient temperature   0 °C …+ 50 °C


 Electrical data
 Operating voltage   20.0 VDC … 28.0 VDC
 No-load current  I0 ≤ 275 mA
 Output function   2x NC , 2 x PNP


 Warning 


 Mechanical data
 Housing   rectangular , EZ-Screen
 Dimensions   45.0 mm x 36.0 mm x 1.869x103 mm
 Housing material   Metal , AL
 Lens   plastic , acrylic
 Electrical connection   Connectors , M12 x 1
 Protection class  IP65


 Other data
 Operating voltage   LED green
 Switching state   2-color LED red