|
|
 |
|
Product BIM-UNR-AP6X
|
|
|
 |
magnetic field sensor
for pneumatic cylinders
Order number: 4685830
- For C-groove cylinders without mounting accessories
- Optional accessories for mounting on other cylindrical housings.
- One-hand mounting possible
- Stable mounting
- DC 3-wire, 10…30 VDC
- NO contact, PNP output
- Cable connection
|
 |
|
|
|
 |
|
Pass speed
|
≤
3
m/s
|
 |
|
Repeatability
|
≥ ±
0.1
mm
|
 |
|
Temperature drift
|
≤
0.1
mm
|
 |
|
Hysteresis
|
≤
1
mm
|
 |
|
Ambient temperature
|
-25 °C …+ 70 °C
|
 |
 |
 |
|
|
 |
|
Operating voltage
|
10.0 VDC … 30.0 VDC
|
 |
|
Residual ripple
|
≤
10
% Uss
|
 |
|
DC rated operational current
|
≤
100
mA
|
 |
|
No-load current
I0
|
≤
15
mA
|
 |
|
Residual current
|
≤
0.1
mA
|
 |
|
Rated insulation voltage
|
≤
0.5
kV
|
 |
|
Short-circuit protection
|
yes / cyclic
|
 |
|
Voltage drop at
Ie
|
≤
1.8
V
|
 |
|
Wire breakage / Reverse polarity protection
|
yes / complete
|
 |
|
Output function
|
3-wire , NO contact , PNP
|
 |
|
Switching frequency
|
≤
0.3
kHz
|
 |
 |
 |
|
|
 |
|
Housing
|
rectangular , UNR
|
 |
|
Dimensions
|
18.0 mm x 2.9 mm x 4.6 mm
|
 |
|
Housing material
|
Plastic , PP
|
 |
|
Material active face
|
Plastic , PP
|
 |
|
Tightening torque fixing screw
|
0.2
Nm
|
 |
|
Electrical connection
|
cables
|
 |
|
Cable quality
|
Ø
2.0 , grey , Lif9Y-11Y , PUR , 2.0 m
|
 |
|
Cable cross section:
|
3 x 0.08 mm2
|
 |
|
Litz wire
|
40 x 0.05 mm2
|
 |
|
Vibration resistance
|
55
Hz (1 mm)
|
 |
|
Shock resistance
|
30
g (11 ms)
|
 |
|
Protection class
|
IP67
|
 |
 |
 |
|
Pneumatic cylinder types
|
 |
|
Mounting on the following profiles
|
.
|
 |
|
|
|
 |
 |
 |
|
|
 |
|
Switching state
|
LED yellow
|
 |
|
Included in scope of supply
|
cable clip
|
 |
 |
 |
|