Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany Turck - Industrial Automation Turck - Industrial Automation
factory automation   process automation      
factory automation connection technology connection technology connection cables female M8 x 1Ø 8 mm connector - male connector angled female connector - angled male connector 4-pole PUR, halogen-free, grey
 Direct search
 
 Product search
 Language
   
 Product search
factory automation
sensor technology
connection technology
connection technology
automation line
M12 x 1 round connector
M8 x 1 / Ø 8mm round connector
quick-connect technology
valve connectors
M16 x 0.75 round connector
M23 x 1 round connector
connection cables
female M12 x 1 connector - male connector
female M8 x 1Ø 8 mm connector - male M12 x 1 connector
female M8 x 1Ø 8 mm connector - male connector
straight female connector - straight male connector
angled female connector - straight male connector
angled female connector - angled male connector
3-pole
4-pole
PVC, grey
4-pole
PVC, irradiated, orange
PUR/PVC, grey
PUR, halogen-free, grey
4-pole
PUR, irradiated, orange
valve connector - connector M12 x 1
M12x1 female connector - M8 x1 male connector
sensor/actuator junction systems
2 port junction systems
field-wireable connectors
high temperature connectors
Food Beverage Plus round connectors
TPE-Initiation line
M12 push-pull-round connector
fieldbus cables
fieldbus technology
system solutions
process automation
 Current e-basket
 Contents: 0 Article
  Product SWKP4P2-0,3-SWSP4/S77/S366
connection cables
female M8 x 1 connector - male M8 x 1 connector

Order number: 8025621

  • robust and pre-assembled round connector
  • plastic moulding
  • Degree of protection IP67
  • also available with different cable lengths and of different materials
  • compact version for space limited industrial applications
  • PUR cable for demanding applications
  • flexible design for trailing applications
  • PVC and halogen-free

 Info material Description File size Download
Data Sheet (German)
41 KB  
?lang=en&catId=DE""
Data Sheet (English)
41 KB  
?lang=en&catId=DE""
Data Sheet (French)
47 KB  
?lang=en&catId=DE""
Data Sheet (Spanish)
41 KB  
?lang=en&catId=DE""
Data Sheet (Czech)
41 KB  
?lang=en&catId=DE""
Data Sheet (Dutch)
41 KB  
?lang=en&catId=DE""
Data Sheet (Romanian)
41 KB  
?lang=en&catId=DE""
Data Sheet (Russian)
49 KB  
?lang=en&catId=DE""
product overview
7971 KB  

 General data
 Connector   female connector , M8 x 1 , angled
 Polarity  4-pole
 Contact carriers   plastic , TPU , black
 Contacts   metal , CuZn , gold-plated
 Grip   plastic , TPU , transparent
 Seal   plastic , FPM/FKM
 Coupling nut/screw   metal , CuZn , nickel-plated
 Degree of protection   IP67 , only with screws tightened
 Switching function   pnp
 Operating voltage   LED green
 Display switch state   LED yellow
 Mechanical lifespan  min. 100 Contact durability
 Pollution degree  3
 Connector   Connector , M8 x 1 , angled
 Polarity  4-pole
 Contact carriers   plastic , TPU , black
 Contacts   metal , CuZn , gold-plated
 Grip   plastic , TPU , blue
 Coupling nut/screw   metal , CuZn , nickel-plated
 Degree of protection   IP67 , only with screws tightened
 Mechanical lifespan  min. 100 Contact durability
 Pollution degree  3


 Mechanical data
 Cable   S366 , Lif9YH-11YH , 4.7 mm , halogen-free
 Cable length   0.3 m
 Cable jacket   PUR , GY
 Core insulation material  PP
 Core insulation colours  BN, WH, BU, BK
 Core cross-section   4 x 0.34 mm2
 Litz wire arrangement   34 x 0.1
 Bending radius (moving state)  minimum 10 x Cable diameter


 Electrical data
 Rated voltage   10 V … 30 V
 Insulation resistance  ≥ 10 9
 Ampacity  2 A
 Forward resistance  ≤ 5 mΩ
 Ambient temperature Connector   -30 °C … + 90 °C
 Cable ambient temperature   -40 … + 90 °C