Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany Turck - Industrial Automation Turck - Industrial Automation
factory automation   process automation      
factory automation sensor technology accessories smooth barrel 11 mm
 Direct search
 
 Product search
 Language
   
 Product search
factory automation
sensor technology
inductive sensors
capacitive sensors
magnetic field sensors
photoelectric sensors
ultrasonic sensors
Flow sensors
pressure sensors
temperature sensors
levelprox
inclination sensors
magnetic inductive position sensors
rotary position sensors
Inductive linear displacement sensor
magnetic field sensors for weld nuts
accessories
threaded barrel
smooth barrel
11 mm
20 mm
40 mm
4 mm
6.5 mm
34 mm
Accessories
rectangular
dual sensors for rotary actuators
levelprox
test box
signal processors
software
approvals
personnel safety
connection technology
fieldbus technology
system solutions
process automation
 Current e-basket
 Contents: 0 Article
  Product BS 11
Mounting accessories

Order number: 69462

  • fixing clamp
  • plastic: PBT

 Info material Description File size Download
Data Sheet (German)
31 KB  
?lang=en&catId=DE""
Data Sheet (English)
31 KB  
?lang=en&catId=DE""
Data Sheet (French)
35 KB  
?lang=en&catId=DE""
Data Sheet (Spanish)
31 KB  
?lang=en&catId=DE""
Data Sheet (Czech)
32 KB  
?lang=en&catId=DE""
Data Sheet (Dutch)
32 KB  
?lang=en&catId=DE""
Data Sheet (Romanian)
31 KB  
?lang=en&catId=DE""
Data Sheet (Russian)
34 KB  
?lang=en&catId=DE""

 Warning 


 Mechanical data
 Housing   accessories for smooth barrels , 11 mm
 Dimensions   15.0 mm x 46.0 mm x 30.0 mm
 Housing material   Plastic , PBT
 Protection class