|
|
 |
|
Product NC20-KT34-VP4X2
|
|
|
 |
capacitive sensor
Order number: 2550300
- smooth barrel, 34 mm diameter
- plastic, PVDF
- fine adjustment via potentiometer
- 4-wire DC, 10…65 VDC
- change-over, pnp output
- cable connection
|
 |
|
|
General data
|
 |
|
Rated operating distance Sn
|
20
mm, flush mounting
|
 |
|
Rated operating distance Sn
|
20
mm, non-flush mounting
|
 |
|
Hysteresis
|
2.0 % of full scale … 20.0 % of full scale
|
 |
|
Temperature drift
|
≤ ±
20
%
|
 |
|
Repeatability
|
≤
2
%
|
 |
|
Ambient temperature
|
-25 °C …+ 70 °C
|
 |
 |
 |
|
Electrical data
|
 |
|
Operating voltage
|
10.0 VDC … 65.0 VDC
|
 |
|
Residual ripple
|
≤
10
% Uss
|
 |
|
DC rated operational current
|
≤
200
mA
|
 |
|
No-load current
I0
|
≤
15
mA
|
 |
|
Residual current
|
≤
0.1
mA
|
 |
|
Switching frequency
|
≤
0.2
kHz
|
 |
|
Rated insulation voltage
|
≤
0.5
kV
|
 |
|
Output function
|
4-wire , Two-way contact , PNP
|
 |
|
Short-circuit protection
|
yes / cyclic
|
 |
|
Voltage drop at
Ie
|
≤
1.8
V
|
 |
|
Wire breakage / Reverse polarity protection
|
yes / complete
|
 |
 |
 |
|
Mechanical data
|
 |
|
Housing
|
smooth barrel , 34 mm
|
 |
|
Dimensions
|
80.0 mm
|
 |
|
Housing material
|
Plastic , PVDF
|
 |
|
Material active face
|
Plastic , PVDF
|
 |
|
Electrical connection
|
cables
|
 |
|
Cable quality
|
Ø
5.2 , PVDF , PVC , 2.0 m
|
 |
|
Cable cross section:
|
4 x 0.34 mm2
|
 |
|
Vibration resistance
|
55
Hz (1 mm)
|
 |
|
Shock resistance
|
30
g (11 ms)
|
 |
|
Protection class
|
IP67
|
 |
 |
 |
|
Other data
|
 |
|
Switching state
|
LED yellow
|
 |
 |
 |
|