Hans Turck GmbH & Co KG - Witzlebenstr. 7- 45472 Mülheim an der Ruhr - Germany Turck - Industrial Automation Turck - Industrial Automation
factory automation   process automation      
factory automation fieldbus technology software I/O-ASSISTANT 3 (FDT / DTM)
 Direct search
 
 Product search
 Language
   
 Product search
factory automation
sensor technology
connection technology
fieldbus technology
product families
fieldbus systems
fieldbus accessories
software
I/O-ASSISTANT 2
I/O-ASSISTANT 3 (FDT / DTM)
CoDeSys 2.3
CoDeSys 3
QViS visualization software
Turck IP-Address Tool
PROFIBUS Diagnostic Software
application guidelines
system solutions
process automation
 Current e-basket
 Contents: 0 Article
  I/O-ASSISTANT 3 (FDT / DTM)
I/O-ASSISTANT 3
The FDT/DTM based software I/O-ASSISTANT 3 supports you with planning and implementing BL20 and BL67 I/O systems and the compact Ethernet I/O modules FXEN and IO-Link.
Whether on or offline, the I/O-ASSISTANT simplifies planning, configuration and parameterization of the modules. No matter if applied for commissioning or servicing, this software is the right choice for both tasks.
  • System configuration, parameterization and diagnostics, all tasks implemented via a FDT/DTM based GUI.
  • The DTMs can be integrated in any FDT frame application such as PACTware for example.
  • PACtware as well as DTMs are free for download.

 Power search
 Info material
 Show products (5)

Info material Description File size Download
Product catalogue Fieldbus technology FA
25121 KB  
product overview Modular I/O systems and compact I/O module in IP20 and IP67
7213 KB  


Products:
 
 
Short description Graphic Description
Software
DTM for fieldbus I/O systems BL20 and BL67
Type: Projektierungssoftware
Ident-Nr.: DTM BL20/BL67
  • Project planning aid for fieldbus I/O systems BL20 and BL67
  • Configuration, parameterisation, set-up support, diagnostics, documentation
  • additionally needed software: FDT based frame application (PACTware™)
  • Operating system requirements: Windows NT 4 ServicePack 6, Windows 2000/XP
Software
DTM for IO-Link Mater and Devices
Type: Projektierungssoftware #
Ident-Nr.: DTM IO-Link
  • Engineering and configuration tool for IO-Link Master and devices
  • Configuration, parameterisation, set-up support, diagnostics, documentation
  • additionally needed software: FDT based frame application (PACTware™)
  • Operating system requirements: Windows NT 4 ServicePack 6, Windows 2000/XP
Software
PACTware™ 3.6
Type: PACTware 3.6
Ident-Nr.: PACTware 3.6_FA clone
  • Software for parameterization of interface modules, excom® and DPC system via FDT/DTM.
  • Availability of the Microsoft .NET Framework version 1.1 and SP 1 is required
Software
Microsoft®.Net Framework 1.1
Type: dotnet
Ident-Nr.: dotnet_FA clone
  • dotnet
  • Microsoft®.NET Framework 1.1
Software
Service Pack 1 for Microsoft®.Net Framework 1.1
Type: dotnet / SP1
Ident-Nr.: dotnet SP1_FA clone
  • dotnet Service Pack 1
  • Microsoft®.NET Framework 1.1