process automation
Bus to Bus
FOUNDATION™ fieldbus
multibarrier
Direct search
Product search
Language
Select language
German
Romanian
Czech
French
English
Russian
Spanish
Dutch
Product search
factory automation
process automation
Point to Point
Point to Bus
Bus to Bus
FOUNDATION™ fieldbus
Diagnostic Power Conditioner system
power supplies / conditioners
multibarrier
fieldbus display
temperature transducer
junction modules IP67
junction modules IP20
fieldbus cable (bulk cable)
premoulded cable
flange connector
connectors
bus termination resistors
T-junction
accessories
PROFIBUS-PA
approvals
configuration
Documentation / Tools
Current e-basket
Contents:
0 Article
multibarrier
The Turck multibarrier increases the number of fieldbus nodes in the Ex area to 32 field devices per segment. The higher number of fieldbus nodes is achieved by the local Ex separation.
Power search
Info material
Show products (1)
Info material
Description
File size
Download
Product catalogue
FOUNDATION™ fieldbus
5364 KB
product overview
Asset Management Enabled
7154 KB
User manual
multibarrier MBD4.-T415/Ex
1765 KB
configuration software
MBD configuration tool
869 KB
Products:
1 / 1
Short description
Dimension drawing
Description
FOUNDATION™ fieldbus
multibarrier, 4-channel
Type: MBD49-T415/EX
Ident-Nr.: 6611247
Entity and FISCO compliant according to IEC TS 60079-27
Galvanic isolation between the Ex i outputs and the Ex e bus line as well as between the Ex i outputs
Temperature range: -20…+70 °C
(-4…+158 °F)
integrated terminating resistor (switch-in)
cable shielding: capacitive connection to housing potential
output data: 10V/40mA (short-circuit proof)
powder-coated die-cast aluminium housing
pressure compensation element for protection against condensation water
connection of the housing potential via an M5 x 1 bolt
1 / 1