Teaser

Magnetic

Magnetic field sensors are activated by magnetic fields and are used, in particular, for the detection of the piston position in pneumatic cylinders. Using a patented operating principle, the magnetic field sensors from TURCK can be mounted on any type of standard cylinder, where they capture permanent magnets on pistons error-free. The sensors operate wear-free, are short-circuit proof, rugged and IP67 rated. We also offer solutions for use in welding or hazardous areas as well as for analog queries.

Produkt #00091823
Info material Description File size Download
Full range catalog Sensors 17562 KB Download
Product flyer Univeral magnetic field sensors 1392 KB Download
Product flyer UNTK - the world's shortest magnetic field sensor 452 KB Download

Products:

Short description Graphic Description
Magnetic field sensor
for pneumatic cylinders
Type: BIM-QST-AP6X-0,3-RS4T
Ident no.: 4688201
# #
  • Rectangular, height 12 mm
  • Front active face
  • Plastic, PA12-GF30
  • Magnetic-inductive sensor
  • DC 3-wire, 10…30 VDC
  • NO contact, PNP output
  • Pigtail with male end, M12 x 1
Magnetic field sensor
Compact design for small hydraulic cylinders
Type: BIM-UNTK-AN7X
Ident no.: 4686002
#
  • For T-groove cylinders without mounting accessories
  • Optionally available accessories for mounting on other cylindrical housings.
  • Single-hand mounting
  • Tool for fine adjustments and stopper directly mountable on the sensor
  • Stable mounting
  • Magneto-resistive sensor
  • 3‐wire DC, 10…30 VDC
  • NO contact, NPN output
  • Cable connection
Magnetic field sensor
Compact design for small hydraulic cylinders
Type: BIM-UNTK-AP6X-0,3-PSG3M
Ident no.: 4686015
#
  • For T-groove cylinders without mounting accessories
  • Optionally available accessories for mounting on other cylindrical housings.
  • Single-hand mounting
  • Tool for fine adjustments and stopper directly mountable on the sensor
  • Stable mounting
  • Magneto-resistive sensor
  • DC 3-wire, 10…30 VDC
  • NO contact, PNP output
  • Pigtail with male end, M8 x 1
Magnetic field sensor
Compact design for small hydraulic cylinders
Type: BIM-UNTK-AN7X-0,3-PSG3M
Ident no.: 4686012
#
  • For T-groove cylinders without mounting accessories
  • Optionally available accessories for mounting on other cylindrical housings.
  • Single-hand mounting
  • Tool for fine adjustments and stopper directly mountable on the sensor
  • Stable mounting
  • Magneto-resistive sensor
  • 3‐wire DC, 10…30 VDC
  • NO contact, NPN output
  • Cable with male end M8 x 1
Magnetic field sensor
Compact design for small hydraulic cylinders
Type: BIM-UNTK-AP6X
Ident no.: 4686005
#
  • For T-groove cylinders without mounting accessories
  • Optionally available accessories for mounting on other cylindrical housings.
  • Single-hand mounting
  • Tool for fine adjustments and stopper directly mountable on the sensor
  • Stable mounting
  • Magneto-resistive sensor
  • DC 3‐wire, 10…30 VDC
  • NO contact, PNP output
  • Cable connection
Magnetic field sensor
magnet-inductive proximity sensor
Type: BIM-EM12E-Y1X
Ident no.: 1070036
#
  • ATEX category II 1 G, Ex zone 0
  • ATEX category II 1 D, Ex zone 20
  • SIL2 as per IEC 61508
  • Threaded barrel, M12 x 1
  • Stainless steel, 1.4301
  • Rated operating distance 90 mm with DMR31-15-5 magnet
  • DC 2-wire, nom. 8.2 VDC
  • Output acc. to DIN EN 60947-5-6 (NAMUR)
  • Cable connection
Magnetic field sensor
magnet-inductive proximity sensor
Type: BIM-AKT-AD4X/S235
Ident no.: 4480011
# #
  • Rectangular, height 15mm
  • Concentric active face
  • Plastic, PA12-GF30
  • Increased sensitivity
  • DC 2‐wire, 10…65 VDC
  • NO contact
  • Cable connection
Magnetic field sensor
for pneumatic cylinders
Type: BIM-UNR-AN6X
Ident no.: 4685837
#
  • For C-groove cylinders without mounting accessories
  • Optional accessories for mounting on other cylindrical housings.
  • One-hand mounting possible
  • Stable mounting
  • Magneto-resistive sensor
  • DC 3‐wire, 10…30 VDC
  • NO contact, NPN output
  • Cable connection
Mounting accessories
for tie-rod cylinders
Type: KLZ4-INT
Ident no.: 6970415
#
  • Mounting on tie-rod cylinders with additional clamp
  • Cylinder diameter: 125 mm
  • Tie rod diameters up to 12 mm
  • Metal: Aluminium

Magnetic field sensor
for detection of ferromagnetic parts
with TIN coating
Type: NIMFE-EM12/6,2L101-UP6X-H1141/S1182
Ident no.: 1600612
#
  • Threaded barrel, M12 x 1
  • Stainless steel, 1.4301
  • 3‐wire DC, 10…30 VDC
  • NC/NO parametrizable with teach adapter VB2‐SP1
  • Male M12 x 1

Direct search

Country

Current e-basket

Contents: Article

Show e-basket