Teaser

Linear Position

Path measurement can be solved with various sensors. The inductive linear position sensors operate contactless and wear-free according to a revolutionary measuring principle. The position is not detected via a positioning magnet but via an oscillating RLC circuit. The product portfolio comprises magnetostrictive linear position sensors for position tracking in hydraulic cylinders or encoders for the tracking of floats as well as draw-wire sensors.

Over a length of up to 40 meters, path information is transmitted in a highly precise and dynamic manner to the higher-level controller via digital and analog interfaces.

Produkt #00091823
Info material Description File size Download
Full range catalog Sensors 17562 KB Download
Product catalogue Inductive Linear Position Sensors 4868 KB Download
product overview Magnetically Actuated Linear Position Sensor 1436 KB Download
product overview Linear position sensors in rod design 834 KB Download
Product flyer Draw-Wire 560 KB Download

Products:

Short description Graphic Description
Inductive linear position sensor
Type: LI200P0-Q25LM0-HESG25X3-H1181
Ident no.: 1590202
#
  • Rectangular, aluminium / plastic
  • Versatile mounting possibilities
  • LED indicates measuring range
  • Immune to electromagnetic interferences
  • Extremely short blind zones
  • Signal propagation delay: 150 µs (synchronized), jitter < 5 µs required on the master side
  • 15…30 VDC
  • Male M12 x 1, 8-pin
  • SSI output
  • 25 bit, Gray-coded, synchronous
  • SSI clock rate: 62.5 kHz … 1 MHz
Inductive linear position sensor
Type: LI800P0-Q25LM0-HESG25X3-H1181
Ident no.: 1590208
#
  • Rectangular, aluminium / plastic
  • Versatile mounting possibilities
  • LED indicates measuring range
  • Immune to electromagnetic interferences
  • Extremely short blind zones
  • Signal propagation delay: 150 µs (synchronized), jitter < 5 µs required on the master side
  • 15…30 VDC
  • Male M12 x 1, 8-pin
  • SSI output
  • 25 bit, Gray-coded, synchronous
  • SSI clock rate: 62.5 kHz … 1 MHz
Inductive linear position sensor
Type: LI100P0-Q25LM0-HESG25X3-H1181
Ident no.: 1590201
#
  • Rectangular, aluminium / plastic
  • Versatile mounting possibilities
  • LED indicates measuring range
  • Immune to electromagnetic interferences
  • Extremely short blind zones
  • Signal propagation delay: 150 µs (synchronized), jitter < 5 µs required on the master side
  • 15…30 VDC
  • Male M12 x 1, 8-pin
  • SSI output
  • 25 bit, Gray-coded, synchronous
  • SSI clock rate: 62.5 kHz … 1 MHz
Magnetostrictive linear position sensor, rod design
Type: LTX500M-R10-LI0-X3-H1151
Ident no.: 1540025
#
  • Suited for hydraulic cylinders
  • The sensor is pressure resistant up to 340 bar (permanent), 680 bar (short-term)
  • Shock-proof up to 1000g
  • Status displayed via 3-colour LED
  • 16 bit resolution
  • adjustable measuring range
  • Operating temperature rod -40°…+105°C
  • Operating temperature electronics -40°…+85°C
  • Protection class IP68
  • 7…30 V DC power supply
  • Analog output 4…20 mA
  • M12 x 1 connector
Magnetically actuated linear position sensor
Type: WIM160-Q25L-LIU5X2-H1141
Ident no.: 1536632
#
  • Rectangular, aluminium / plastic
  • Many mounting possibilities
  • Measuring range indication via LED
  • Immune to external magnetic fields
  • Extremely short blind zones
  • 4-wire, 15…30 VDC
  • Analog output
  • 0…10 V and 4…20 mA
  • Male connector, M12 x 1
Positioning element
for linear position sensors Li-Q25L
Type: P1-Li-Q25L
Ident no.: 6901041
#
  • Guided positioning element
  • Positioning element inserted in the sensor guide.
  • Ball joint for flexible mounting
Positioning element
for linear position sensors Li-Q25L
Type: P2-Li-Q25L
Ident no.: 6901042
#
  • Free positioning element
  • Installation up to 4mm away from the sensor.
Inductive linear position sensor
Type: LI50P1-Q17LM1-LIU5X2-0,3-RS5
Ident no.: 1590725
#
  • Rectangular, plastic
  • Many mounting possibilities
  • Positioning element P1-Li-QR14/Q17L, mounting aids M1.1-Q17L and M1.2-Q17L included in delivery
  • LED indicates measuring range
  • Immune to electromagnetic interferences
  • Extremely short blind zones
  • 12 bit resolution
  • 4‐wire, 15…30 VDC
  • Analog output
  • Programmable measuring range
  • 0…10 V and 4…20 mA
  • Cable with male end M12 x 1
Inductive linear position sensor
Type: LI100P1-Q17LM1-LIU5X2-0,3-RS5
Ident no.: 1590726
#
  • Rectangular, plastic
  • Many mounting possibilities
  • Positioning element P1-Li-QR14/Q17L, mounting aids M1.1-Q17L and M1.2-Q17L included in delivery
  • LED indicates measuring range
  • Immune to electromagnetic interferences
  • Extremely short blind zones
  • 12 bit resolution
  • 4‐wire, 15…30 VDC
  • Analog output
  • Programmable measuring range
  • 0…10 V and 4…20 mA
  • Cable with male end M12 x 1
Inductive linear position sensor
Type: LI150P1-Q17LM1-LIU5X2-0,3-RS5
Ident no.: 1590727
#
  • Rectangular, plastic
  • Many mounting possibilities
  • Positioning element P1-Li-QR14/Q17L, mounting aids M1.1-Q17L and M1.2-Q17L included in delivery
  • LED indicates measuring range
  • Immune to electromagnetic interferences
  • Extremely short blind zones
  • 12 bit resolution
  • 4‐wire, 15…30 VDC
  • Analog output
  • Programmable measuring range
  • 0…10 V and 4…20 mA
  • Cable with male end M12 x 1

Direct search

Country

Current e-basket

Contents: Article

Show e-basket