Teaser

Ultrasonic

Ultrasonic sensors detect a multitude of objects contactless and wear-free with ultrasonic waves. It does not matter whether the object is transparent or opaque, metallic or non-metallic, firm, liquid or powdery. TURCK ultrasonic sensors are available in many different designs, coverages, cone angles and output types. Most of them feature temperature compensation, noise suppression and a connection cable for auto-synchronization (protection against crosstalk).

Produkt #00091823
Info material Description File size Download
Full range catalog Sensors 17562 KB Download

Products:

Short description Graphic Description
Ultrasonic sensor
diffuse mode sensor
Type: S18UIA
Ident no.: 3002702
#
  • Compact design
  • Cable, 2 m
  • Temperature compensation
  • Very small blind zone
  • Measuring range adjustable via teach-in
Ultrasonic sensor
diffuse mode sensor
Type: S18UUARQ
Ident no.: 3002706
#
  • Compact design
  • Connection via male M12 x 1
  • Temperature compensation
  • Very small blind zone
  • Measuring range adjustable via teach-in
Ultrasonic sensor
diffuse mode sensor
Type: T30UUPAQ
Ident no.: 3055987
#
  • Compact design
  • Connection via male M12 x 1
  • Operating voltage 15…24 VDC
  • PNP transistor output and analog output for voltage
  • Measuring range adjustable via teach-in
Ultrasonic sensor
diffuse mode sensor
Type: RU130U-M30E-LIU2PN8X2T-H1151
Ident no.: 1610046
#
  • Smooth sonic transducer face
  • Cylindrical housing M30
  • Connection via male M12 x 1
  • Measuring range adjustable via teach button/Easy-Teach
  • Temperature compensation
  • Blind zone: 15 cm
  • Range: 130 cm
  • Resolution: 1 mm
  • Aperture angle of sonic cone: 16 °
  • 1 x switching output, PNP/NPN
  • 1 x analog output, 4…20 mA / 0…10V / additional switching output, PNP/NPN
  • NO/NC programmable
  • Parametrizable via IO-Link
Ultrasonic sensor
diffuse mode sensor
Type: S18UUAQ
Ident no.: 3002700
#
  • Compact design
  • Connection via male M12 x 1
  • Temperature compensation
  • Very small blind zone
  • Measuring range adjustable via teach-in
Ultrasonic sensor
diffuse mode sensor
Type: RU40U-M30M-2UP8X2-H1151
Ident no.: 1610032
#
  • Smooth sonic transducer face
  • Cylindrical housing M30
  • Connection via male M12 x 1
  • Measuring range adjustable via Easy-Teach
  • Temperature compensation
  • Blind zone: 2.5 cm
  • Range: 40 cm
  • Resolution: 0.5 mm
  • Aperture angle of sonic cone: 7 °
  • 2 x switching outputs, PNP
  • NO/NC programmable
Ultrasonic sensor
diffuse mode sensor
Type: QT50UDB
Ident no.: 3002722
#
  • LED indicates signal intensity
  • Temperature compensation selectable via DIP switch
  • 2 switching ranges independently adjustable via teach-in
  • Pump function adjustable via DIP switch
Ultrasonic sensor
diffuse mode sensor
Type: RU300U-M30E-LIU2PN8X2T-H1151
Ident no.: 1610048
#
  • Smooth sonic transducer face
  • Cylindrical housing M30
  • Connection via male M12 x 1
  • Measuring range adjustable via teach button/Easy-Teach
  • Temperature compensation
  • Blind zone: 40 cm
  • Range: 300 cm
  • Resolution: 1 mm
  • Aperture angle of sonic cone: 7 °
  • 1 x switching output, PNP/NPN
  • 1 x analog output, 4…20 mA / 0…10V / additional switching output, PNP/NPN
  • NO/NC programmable
  • Parametrizable via IO-Link
Ultrasonic sensor
diffuse mode sensor
Type: RU40U-M18M-UP8X2-H1151
Ident no.: 1610008
#
  • Smooth sonic transducer face
  • Cylindrical housing M18
  • Connection via male M12 x 1
  • Switchpoint adjustable via Easy-Teach
  • Temperature compensation
  • Blind zone: 2.5 cm
  • Range: 40 cm
  • Resolution: 0.5 mm
  • Aperture angle of sonic cone: 7 °
  • 1 x switching output, PNP
  • NO/NC programmable
ultrasonic sensor
diffuse mode sensor
Type: RU100-CP40-LIUX
Ident no.: 15349
#
  • Ultrasonic sensor
  • Analog output, 0…10 V and 0…20 mA
  • Rectangular
  • Opening angle of sonic cone 60°
  • Terminal chamber
  • The initial scope between 5…100 cm and the axial width between 10…100 cm are adjustable within the analog range.

Direct search

Country

Current e-basket

Contents: Article

Show e-basket