Teaser

Field-Wireable Connectors

Field-wireable connectors are available in sizes M8 x 1/Ø 8 mm, M12 x 1, 1/2 ", 7/8 ", M16 x 0.75, M23 x 1 and also as valve plug. The connectors make installation easier in applications in which it is difficult to estimate the needed cable length.

Produkt #00091823
Info material Description File size Download
Full range catalog Connectivity 12076 KB Download

Products:

Short description Graphic Description
M8 x 1 / Ø 8 mm round connector
male, straight, customizable
Type: BS5141-0
ID number: 6901011
#
  • Metal coupling nut
  • Protection class IP67
    • Soldering connection
      • 4-pin
        • M11 x 0.75 screw-in thread, metric
        • Cable bushing 3.5 … 5.0 mm
Round connector M16 x 0.75
Female, straight, customizable
Type: BK7-0
ID number: 6934733
#
  • Soldering connection
    • 7-pin
      • PG9 screw-in thread
      • Cable bushing 6.0 … 8.0 mm
Round connector M12 x 1
field-wireable female connector, angled
Type: BMWS8251-8,5
ID number: 6904723
#
  • For use in PROFIBUS-DP applications
  • Up to 12 Mbps
  • Shielding via iris spring connection
  • B-coding
  • Metal housing
    • Screw-clamp terminal
      • 5-pin
        • Screw-in thread M18x 1, metr.
        • Cable diameter 6.0 … 8.5 mm
M8 x 1 / Ø 8 mm round connector
male, angled, customizable
Type: BS5231-0
ID number: 6901110
#
  • Metal coupling nut
  • Protection class IP67
    • Soldering connection
      • 3-pin
        • M11 x 0.75 screw-in thread, metric
        • Cable bushing 3.5 … 5.0 mm
7/8" Round connector
Female, straight, customizable
Type: B4131-0/9
ID number: 6914501
#
  • Metal coupling nut
  • Oil-resistant
  • UL approval
    • Screw-clamp terminal
      • 3-pin
        • PG9 screw-in thread
        • Cable bushing 6.0 … 8.0 mm
7/8" Round connector
Female, straight, customizable
Type: B4141-0/9
ID number: 6914504
#
  • Metal coupling nut
  • Oil-resistant
  • UL approval
    • Screw-clamp terminal
      • 4-pin
        • PG9 screw-in thread
        • Cable bushing 6.0 … 8.0 mm
7/8" Round connector
Female, straight, customizable
Type: B4131-0/11
ID number: 6914511
#
  • Metal coupling nut
  • Oil-resistant
  • UL approval
    • Screw-clamp terminal
      • 3-pin
        • PG11 screw-in thread
        • Cable bushing 8.0 … 10.0 mm
7/8" Round connector
Female, straight, customizable
Type: B4141-0/11
ID number: 6914512
#
  • Metal coupling nut
  • Oil-resistant
  • UL approval
    • Screw-clamp terminal
      • 4-pin
        • PG11 screw-in thread
        • Cable bushing 8.0 … 10.0 mm
7/8" Round connector
male, straight, customizable
Type: BS4131-0/9
ID number: 6914502
#
  • Metal coupling nut
  • Oil-resistant
  • UL approval
    • Screw-clamp terminal
      • 3-pin
        • PG9 screw-in thread
        • Cable bushing 6.0 … 8.0 mm
7/8" Round connector
Female, straight, customizable
Type: B4141-0/13.5
ID number: 6914509
#
  • Metal coupling nut
  • Oil-resistant
  • UL approval
    • Screw-clamp terminal
      • 4-pin
        • PG13.5 screw-in thread
        • Cable bushing 10.0 … 12.0 mm

Direct search

Country

Current e-basket

Contents: Article

Show e-basket