Teaser

Inductive

Inductive sensors detect metal objects contactless and wear-free. For this, they use a high-frequency electromagnetic AC field that interacts with the target. Their strengths are the enormous durability, reliability, high switching frequencies and a long service life. Through a unique coil concept the uprox® sensors offer the highest switching distance, factor 1 for all metals and, right from the start, the highest operational safety through simple and safe installation.

Produkt #00091823
Info material Description File size Download
Full range catalog Sensors 17562 KB Download
Product flyer Dual sensors for rotary actuators 632 KB Download
Product flyer Analog inductive sensors 460 KB Download
Product flyer Inductive factor 1 sensors 8006 KB Download
Product flyer Inductive sensors for clamping technology 197 KB Download

Products:

Short description Graphic Description
Inductive sensor
For the food industry
Type: NI30U-EM30WDTC-AP6X
ID number: 1634765
# Threaded barrel, M30 x 1.5
  • Stainless steel, 1.4404
    • Front cap made of liquid crystal polymer
    • Factor 1 for all metals
    • Resistant to magnetic fields
    • Temperatures -40 °C … +100 °C
    • High protection class IP69K, for harsh environments
    • Special double-lip seal
    • Protection against all common acid and alkaline cleaning agents
    • For the food industry DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Terminal chamber
  • Inductive sensor
    Type: BI6U-MT12-AP6X-H1141
    ID number: 1644811
    #
    • Threaded barrel, M12 x 1
    • Brass, PTFE-coated
      • Factor 1 for all metals
      • Protection class IP68
      • Resistant to magnetic fields
      • Large switching distance DC 3-wire, 10…30 VDC
      • NO contact, PNP output
      • M12 x 1 male connector
    Inductive dual sensor
    For rotary actuators
    Type: NI4-DSU35TC-2Y1X2/S933
    ID number: 1051011
    # ATEX category II 2 G, Ex zone 1
  • ATEX category II 1 D, Ex zone 20
  • SIL2 as per IEC 61508 Rectangular, housing DSU35
  • Plastic, PP-GF30-VO
  • Two outputs for monitoring the position of rotary actuators Mounting on all standard actuators
  • Press-in and threaded bush made of stainless steel
  • Approved by BASF DC 2-wire, nom. 8.2 VDC
  • 2 outputs acc. to DIN EN 60947-5-6 (NAMUR)
  • Terminal chamber
  • Inductive sensor
    Type: BI15U-CP40-AP6X2-H1141
    ID number: 1623503
    # Rectangular, height 40 mm
  • Variable orientation of active face in 9 directions
  • Plastic, PBT‐GF30‐V0
  • High luminance corner LEDs
  • Optimum view on supply voltage and switching state from any position Factor 1 for all metals
  • Protection class IP68
  • Resistant to magnetic fields
  • Extended temperature range
  • High switching frequency DC 3-wire, 10…30 VDC
  • NO contact, PNP output
  • M12 x 1 male connector
  • Inductive sensor
    For underwater applications
    Type: BI5-P18-AN6/S139-S1261
    ID number: 1650239
    # Threaded barrel, M18 x 1
  • Plastic, POM
    • For underwater and off-shore applications
    • Oil and seawater resistant
    • Protection class IP68, 350 m water column DC 3-wire, 10…30 VDC
    • NO contact, NPN output
    • Cable connection
  • Inductive sensor
    Type: NI50U-CP40-VP4X2
    ID number: 1538303
    #
    • Rectangular, height 40 mm
    • Variable orientation of active face in 9 directions
    • Plastic, PBT‐GF30‐V0
    • High luminance corner LEDs
    • Optimum view on supply voltage and switching state from any position Factor 1 for all metals
    • Increased switching distance
    • Protection class IP68
    • Resistant to magnetic fields
    • Auto-compensation protects against pre-attenuation
    • Partially embeddable DC 4-wire, 10…65 VDC
    • Changeover contact, PNP output
    • Terminal chamber
    Inductive sensor
    With increased switching distance
    Type: BI4-M12-AP6X 7M
    ID number: 4607012
    # Threaded barrel, M12x1
  • Chrome-plated brass Large sensing range
    • DC 3-wire, 10…30 VDC
    • NO contact, PNP output
    • Cable connection
  • Inductive sensor
    Type: BI8U-M18M-VN44X-H1141
    ID number: 1634881
    # Threaded barrel, M18 x 1
  • Chrome-plated brass Factor 1 for all metals
  • Protection class IP68
  • Resistant to magnetic fields
  • Large switching distance
  • Recessed mountable DC 4-wire, 10…55 VDC
  • Changeover contact, NPN output
  • M12 x 1 male connector
  • Inductive sensor
    With increased switching distance
    Type: BI15-M30-AN6X 7M
    ID number: 4618621
    # Threaded barrel, M30 x 1.5
  • Chrome-plated brass Large sensing range DC 3-wire, 10…30 VDC
  • NO contact, NPN output
  • Cable connection
  • Inductive sensor
    Type: BI1-EG05K-AP6X
    ID number: 4609765
    #
    • Threaded barrel, M5 x 0.5
    • Stainless steel, 1.4427 SO
      • DC 3-wire, 10…30 VDC
      • NO contact, PNP output
      • Cable connection

    Direct search

    Country

    Current e-basket

    Contents: Article

    Show e-basket