Teaser

Photoelectric

Optoelectronic sensors use visible or infrared light to detect many different kinds of objects, regardless of their quality and consistency. Whether standard or programmable multifunctional versions, compact devices or devices with external amplifier etc., each sensor has special features suited for different applications – TURCK offers you the largest range of optoelectronic solutions worldwide.

Produkt #00091823
Info material Description File size Download
Full range catalog Sensors 17562 KB Download

Products:

Short description Graphic Description
Photoelectric sensor
laser scanning system
Type: LE250I W/30
Ident no.: 3091688
#
  • 2-line, 8-segment display
  • Cable, PVC, 9 m
  • Range: 100…400 mm
  • Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
  • Resolution at 100 mm - 250 mm distance: > 0.02 mm
  • Resolution at 250 mm - 400 mm distance: > 0.2 mm
  • Operating voltage: 12…30 VDC
  • PNP/NPN-switching output, switchable
  • Analog output: 4…20 mA
Photoelectric sensor
laser scanning system
Type: LE250IQP
Ident no.: 3091686
#
  • 2-line, 8-segment display
  • Cable with male end M12 x 1, 5-pin, PVC, 150 mm
  • Range: 100…400 mm
  • Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
  • Resolution at 100 mm - 250 mm distance: > 0.02 mm
  • Resolution at 250 mm - 400 mm distance: > 0.2 mm
  • Operating voltage: 12…30 VDC
  • PNP/NPN-switching output, switchable
  • Analog output: 4…20 mA
Photoelectric sensor
laser scanning system
Type: LE250U
Ident no.: 3091691
#
  • 2-line, 8-segment display
  • Cable, PVC, 2 m
  • Range: 100…400 mm
  • Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
  • Resolution at 100 mm - 250 mm distance: > 0.02 mm
  • Resolution at 250 mm - 400 mm distance: > 0.2 mm
  • Operating voltage: 12…30 VDC
  • PNP/NPN-switching output, switchable
  • Analog output: 0…10 V
Photoelectric sensor
laser scanning system
Type: LE250U W/30
Ident no.: 3091692
#
  • 2-line, 8-segment display
  • Cable, PVC, 9 m
  • Range: 100…400 mm
  • Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
  • Resolution at 100 mm - 250 mm distance: > 0.02 mm
  • Resolution at 250 mm - 400 mm distance: > 0.2 mm
  • Operating voltage: 12…30 VDC
  • PNP/NPN-switching output, switchable
  • Analog output: 0…10 V
Photoelectric sensor
laser scanning system
Type: LE250UQP
Ident no.: 3091690
#
  • 2-line, 8-segment display
  • Cable with male end M12 x 1, 5-pin, PVC, 150 mm
  • Range: 100…400 mm
  • Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
  • Resolution at 100 mm - 250 mm distance: > 0.02 mm
  • Resolution at 250 mm - 400 mm distance: > 0.2 mm
  • Operating voltage: 12…30 VDC
  • PNP/NPN-switching output, switchable
  • Analog output: 0…10 V
Photoelectric sensor
laser measuring system
Type: LG10A65PIQ
Ident no.: 3054096
#
  • Cable with male end M12 x 1, 8-pin, 0.15 m
  • Measuring range 75…125 mm
  • Focal point at 180 mm
  • Operating voltage 12…30 VDC
  • Analog output 4…20 mA
  • Indication of signal intensity
  • Alarm output
  • slow, medium and fast operation mode adjustable
Photoelectric sensor
laser measuring system
Type: LG5B65PIQ
Ident no.: 3055969
#
  • Cable with male end M12 x 1, 8-pin, 0.15 m
  • Measuring range 45…60 mm
  • Focal point at 53 mm
  • Operating voltage 12…30 VDC
  • Analog output 4…20 mA
  • Indication of signal intensity
  • Alarm output
  • slow, medium and fast operation mode adjustable
Photoelectric sensor
Laser scanning system
Type: LE550UQ
Ident no.: 3086750
#
  • 2-line 8-segment display
  • Rotatable connector, male M12 x 1, 5-pin
  • Range: 100…1000 mm
  • Laser class 2, red, 650 nm, acc. to IEC 60825-1:2007
  • Resolution at 100 mm - 600 mm distance: > 0.5 mm
  • Resolution at 600 mm - 1000 mm distance: > 1 mm
  • Operating voltage: 12…30 VDC
  • PNP/NPN-switching output, switchable
  • Analog output: 0…10 V
Photoelectric sensor
diffuse mode sensor
Type: QS18VP6DBQ7
Ident no.: 3066444
#
  • Male connector, M8 x 1, 4-pin
  • Protection class IP67
  • LED all-round visible
  • Sensitivity adjusted via potentiometer
measuring light screen
receiver
Type: EA5R2100PIXMODQ
Ident no.: 3078939
#
  • Male M12 x 1, 8-pin
  • Scan field 2100 mm
  • Protection class IP65
  • Resolution 5 mm
  • Max. range 4 m
  • Operating voltage 12…30 VDC
  • 2 x PNP, output
  • 2 x analog output 4…20 mA
  • Modbus RTU via RS485, female M12 x 1, 5-pin

Direct search

Country

Current e-basket

Contents: Article

Show e-basket