Teaser

Inductive Angle-Sensor

The inductive linear position sensors of the Ri series operate contactless and wear-free according to a new, revolutionary measuring principle: The angular position is not detected via a positioning magnet but via an oscillating RLC circuit. The sensors are thus completely immune to magnetic fields such as generated by large motors for example. The measuring range of the rugged angle sensors is 360°. As starting variants analog voltage or current outputs and switching outputs are available.

Produkt #00091823
Info material Description File size Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Inductive angle sensors 1087 KB Download
Product Flyer Inductive angle sensors 1087 KB Download

Products:

Short description Graphic Description
Inductive Angle Sensor
With Analog Output
Type: RI360P1-QR14-ELIU5X2
ID number: 1590853
#
  • Rectangular, plastic
  • Many mounting possibilities
  • P1-Ri-QR14 included in delivery
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Resolution, 12-bit
  • 4‐wire, 15…30 VDC
  • Analog output
  • Programmable measuring range
  • 0…10 V and 4…20 mA
  • Cable connection

Inductive Angle Sensor
With CANopen Interface
Type: RI360P1-DSU35-CNX4-2H1650
ID number: 1593011
#
  • Rectangular, housing DSU35
  • Plastic, PP-GF30-VO
  • Detection of angular range 0° to 360°
  • CANopen interface
  • Baud rate 10 kbps up to 1 Mbps; Factory setting: 125 kbps
  • Node address 1 to 127; Factory setting 3
  • Terminating resistor switched in via CANopen device access
  • Immune to electromagnetic interference
  • 10 … 30 VDC
  • M12 x 1 male, 5-pin, CAN in, CAN out
  • Acc. to CiA DS-301, CiA 305, CiA 406
Spacer sleeves
for inductive angle sensors Ri-QR14
Type: DS-RI-QR14
ID number: 1590814
#
  • Minimum order quantity 2 pcs.
Adapter hollow shaft/solid shaft
for inductive angle sensors Ri-QR14
Type: HSA-M6-QR14
ID number: 6901051
#
  • Adapter pin for solid shaft
  • Ø 6mm
Adapter hollow shaft/solid shaft
for inductive angle sensors Ri-QR14
Type: HSA-M8-QR14
ID number: 6901052
#
  • Adapter pin for solid shaft
  • Ø 8 mm
Teach adapter:
Type: TX1-Q20L60
ID number: 6967114
#
  • Teach adapter
  • For programming the measuring range of inductive linear position sensors Li-Q25L and Li-Q17L as well as inductive angle sensors Ri-QR14
Inductive Angle Sensor
With Analog Output
Type: RI360P1-DSU35-ELIU5X2-H1151
ID number: 1590866
#
  • Rectangular, housing DSU35
  • Plastic, PP-GF30-VO
  • Detection of angular range 0° to 360°
  • P1-Ri-QR14 positioning element included in delivery
  • Measuring range displayed via LED
  • Programmable measuring range
  • Immune to electromagnetic interference
  • Resolution, 12-bit
  • 15…30 VDC
  • 0…10 V and 4…20 mA
  • Male M12 x 1, 5-pin
Inductive Angle Sensor
With Analog Output
Type: RI360P1-DSU35TC-ELI-EXI
ID number: 1593015
#
  • ATEX category II 2 G, Ex Zone 1
  • ATEX category II 2 D, Ex Zone 21
  • Rectangular, housing DSU35
  • Plastic, PP-GF30-VO
  • Detection of angular range 0° to 360°
  • P1-Ri-QR14 positioning element included in delivery
  • Measuring range programmable via switch in the Terminal chamber
  • Immune to electromagnetic interference
  • Resolution, 12-bit
  • 2‐wire, 14…30 VDC
  • Analog output
  • 4 … 20 mA
  • Terminal chamber
Inductive Angle Sensor
With Analog Output
Type: RI360P1-QR14-ELIU5X2-0,3-RS5
ID number: 1590854
#
  • Rectangular, plastic
  • Many mounting possibilities
  • P1-Ri-QR14 included in delivery
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Resolution, 12-bit
  • 15…30 VDC
  • Analog output
  • Programmable measuring range
  • 0…10 V and 4…20 mA
  • Cable with male connector, M12 × 1

Inductive Angle Sensor
With Analog Output For Use in Vehicle Board Nets
Type: RI360P1-QR14-ELU4X2/S97
ID number: 1590855
#
  • Rectangular, plastic
  • Many mounting possibilities
  • P1-Ri-QR14 included in delivery
  • For vehicle board nets, 12 V and 24 V
  • Increased interference immunity 30V/m following the e1 type approval
  • Immune to conducted interference acc. to DIN ISO 7637-2 (SAE J 113-11)
  • Extended temperature range
  • High protection class IP68/IP69K
  • Protection against salt spray and rapid temperature change
  • Measuring range displayed via LED
  • Immune to electromagnetic interference
  • Resolution, 12-bit
  • 3‐wire, 8…30 VDC
  • Analog output
  • Programmable measuring range
  • 0.5…4.5 V
  • Cable connection

Direct search

Country

Current e-basket

Contents: Article

Show e-basket