Teaser

HF - RFID

RFID systems operating at a frequency of 13.56 MHz (HF-band) are almost insensitive to electromagnetic interference. Radio ranges of up to 100 cm are possible with the BL ident® HF devices, depending on the combination of read/write head and data carrier. The data carriers are supplied passively with power via the electromagnetic field of read/write head and are thus maintenance-free. Also the air interface for the read/write heads and data carriers is standardized worldwide.

Produkt #00091823

Products:

Short description Graphic Description
Read/write head
Type: TN-Q14-0.15-RS4.47T
Ident no.: 7030235
#
  • Rectangular, height 14 mm
  • Active face on top
  • Plastic, PBT-GF30-VO
  • Every read/write head can communicate with a number of different TURCK data carriers.
  • Powered and operated only via BL ident interface module
  • Male M12 x 1, only for use with BL ident extension cable
Mobile data carrier
Type: TW-R20-K2
Ident no.: 6900505
#
  • FRAM memory 2 kbyte
Handheld
Type: PD-IDENT-HF-RWBTW
Ident no.: 7030534
#
  • Mobile reading and writing of RFID data carriers
  • Handheld with HF antenna
  • Microsoft Windows CE 5
  • Incl. TURCK RFID software TW-HF for reading and writing of data
  • Customized software solution on request
  • WLAN 802.11 b/g and Bluetooth radio interface
  • Protection class IP65
  • Withstands multiple drops on concrete from 1.5 m height
  • Incl. pen holder, docking station with power supply, USB cable
  • Optionally available on request: Barcode scanner (1D / 2D imager or 1D laser)
  • Optionally available on request: Software development kit (SDK)

Mobile data carrier
Type: TW-R4-22-B128
Ident no.: 7030237
#
  • Mobile data carrier, for use in autoclaves
  • Read/write
  • Distances measured with narrow side of data carrier aimed towards the read/write head
  • The data carrier must undergo adequate stress tests within the proposed temperature processes before deployment. Otherwise, its durability cannot be guaranteed when exposed to temperatures outside the denoted range.
  • EEPROM, memory 128 byte
Mobile data carrier
Type: TW-BV10X1.5-19-K2
Ident no.: 6901382
#
  • FRAM memory 2 kbyte
Mobile data carrier
Type: TW-BD10X1.5-19-B128
Ident no.: 6901384
#
  • EEPROM, memory 128 byte
Handheld
Type: PD-IDENT-HF-S2D-RBTW
Ident no.: 7030539
#
  • Mobile reading and writing of RFID data carriers
  • Handheld with HF antenna
  • Microsoft Windows CE 5
  • 2D barcode scanner (reads 1D and 2D bar codes)
  • Incl. TURCK RFID software TW-HF for reading and writing of data
  • Customized software solution on request
  • Bluetooth
  • Protection class IP65
  • Withstands multiple drops on concrete from 1.5 m height
  • Incl. pistol grip, docking station with power supply, USB cable
  • Optionally available on request: WLAN and software development kit (SDK)

Mobile data carrier
Type: TW-BS10X1.5-19-B128
Ident no.: 6901383
#
  • EEPROM, memory 128 byte
Mobile data carrier
Type: TW-BV10X1.5-19-B128
Ident no.: 6901385
#
  • EEPROM, memory 128 byte
Read/write head
Type: TNLR-Q80L400-H1147
Ident no.: 7030204
#
  • For roller conveyors
  • Rectangular, 80 x 400 mm, height 25 mm
  • Active face on top
  • Plastic, PBT‐GF30‐V0
  • Every read/write head can communicate with a number of different TURCK data carriers.
  • Powered and operated only via BL ident interface module
  • Male M12 x 1, only for use with BL ident extension cable

Direct search

Country

Current e-basket

Contents: Article

Show e-basket