Teaser

Pressure

TURCK pressure sensors capture and measure absolute and relative pressures of liquids, gases and air. The PS-series offers stainless steel sensor with a 4-digit 7-segment display and various output variants (switching and analog output). The PT-series includes stainless steel pressure transmitters with analog output for temperatures up to -125 °C. The PC-series includes compact stainless steel pressure switches with switching output. The sensors of the PK-series are specially designed for pneumatic and vacuum applications.

Produkt #00091823
Info material Description File size Download
Full range catalog Sensors 17562 KB Download
product overview Overview pressure sensors 2002 KB Download
User manual PS - Serie Drucksensoren 1125 KB Download
Configuration file DTM für IO-Link Devices 37834 KB Download
configuration software DTM for Turck IO-Link TS and PS sensors 903 KB Download
configuration software IODD für IO-Link PC Serie 139 KB Download

Products:

Short description Graphic Description
Pressure transmitter
with current output (2-wire)
Type: PT001R-14-LI3-H1131
Ident no.: 6831401
#
  • Compact and robust design
  • Pressure connection with integrated peak pressure aperture
  • Minimum influence of temperature on accuracy within the entire temperature range of -40…+125°C
  • Excellent EMC properties
  • Pressure range 0…1 bar
Pressure transmitter
with current output (2-wire)
Type: PT003R-14-LI3-H1131
Ident no.: 6831403
#
  • Compact and robust design
  • Pressure connection with integrated peak pressure aperture
  • Minimum influence of temperature on accuracy within the entire temperature range of -40…+125°C
  • Excellent EMC properties
  • Pressure range 0…2.5 bar
Pressure transmitter (front-flush)
with current output and PNP/NPN transistor switching output
output 2 reprogrammable as switching output
Type: PS100R-609-LI2UPN8X-H1141
Ident no.: 6832446
#
  • Front-flush mounted diaphragm
  • Reading of adjusted values without tools
  • Secure programming through recessed pushbutton and keylock
  • Permanent indication of pressure (bar, psi, kPa, MPa…)
  • Peak pressure memory
  • Pressure range 0 … 100 bar rel.
Pressure transmitter (rotatable)
with current output and PNP/NPN transistor switching output
output 2 reprogrammable as switching output
Type: PS01VR-505-LI2UPN8X-H1141
Ident no.: 6832851
#
  • Housing rotatable after mounting the process connection
  • Reading of adjusted values without tools
  • Secure programming through recessed pushbutton and keylock
  • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
  • Peak pressure memory
  • Pressure range -1 … 0 bar rel.
Pressure transmitter (rotatable)
2 PNP/NPN transistor switching outputs
Type: PS01VR-505-2UPN8X-H1141
Ident no.: 6832692
#
  • Housing rotatable after mounting the process connection
  • Reading of adjusted values without tools
  • Secure programming through recessed pushbutton and keylock
  • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
  • Peak pressure memory
  • Pressure range -1 … 0 bar rel.
Pressure transmitter (rotatable)
2 PNP/NPN transistor switching outputs
Type: PS01VR-508-2UPN8X-H1141
Ident no.: 6832709
#
  • Rotatable after mounting the process connection
  • Reading of adjusted values without tools
  • Secure programming through recessed pushbutton and keylock
  • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
  • Peak pressure memory
  • Pressure range -1 … 0 bar rel.
Pressure transmitter (rotatable)
2 PNP/NPN transistor switching outputs
Type: PS01VR-504-2UPN8X-H1141
Ident no.: 6832675
#
  • Rotatable after mounting the process connection
  • Reading of adjusted values without tools
  • Secure programming through recessed pushbutton and keylock
  • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
  • Peak pressure memory
  • Pressure range -1 … 0 bar rel.
Pressure transmitter (rotatable)
2 PNP/NPN transistor switching outputs
Type: PS003V-505-2UPN8X-H1141
Ident no.: 6832695
#
  • Housing rotatable after mounting the process connection
  • Reading of adjusted values without tools
  • Secure programming through recessed pushbutton and keylock
  • Permanent indication of pressure (bar, psi, kPa, MPa, misc)
  • Peak pressure memory
  • Pressure range -1 … 2.5 bar rel.
Pressure transmitter
with current output (2-wire)
Type: PT250R-14-LI3-H1131
Ident no.: 6831413
#
  • Compact and robust design
  • Pressure connection with integrated peak pressure aperture
  • Minimum influence of temperature on accuracy within the entire temperature range of -40…+125°C
  • Excellent EMC properties
  • Patented medium stop system, leakage protection in case of a burst
  • Pressure range 0…250 bar
Pressure transmitter
with voltage output (3-wire)
Type: PT001R-14-LU2-H1131
Ident no.: 6831417
#
  • Compact and robust design
  • Pressure connection with integrated peak pressure aperture
  • Minimum influence of temperature on accuracy within the entire temperature range of -40…+125°C
  • Excellent EMC properties
  • Pressure range 0…1 bar

Direct search

Country

Current e-basket

Contents: Article

Show e-basket