Teaser

Flow

Flow monitoring

Flow monitoring is a procedure that demands a reliable and reproducible surveillance of limit values and flow patterns. Flow sensors detect critical deviations of the flow rate of liquid and gaseous media. Typical areas of application are the monitoring of cooling circuits in welding applications for example, protection against dry running of pumps, as well as the flow monitoring in air ducts and air conditioning equipment. Because of the calorimetric mode the media temperature is also monitored.

Flow rate measurement

In addition to reproducibility, flow-rate measurement demands a defined degree of accuracy. The flow meters continuously and accurately measure a defined volume of a fluid per unit of time and are suitable for applications where qualitatively consistent process results and a steady supply of fluids is essential. We offer flow meters with calorimetric, magnetic-inductive and Vortex measurement principle for various areas of application.

Produkt #00091823
Info material Description File size Download
Full Range Catalog Sensors 17562 KB Download
Product Overview flow sensors 662 KB Download
Product Overview flow sensors 662 KB Download

Products:

Short description Graphic Description
Mounting accessories
Flow Meter
Type: FTCI-G1/2A4-D18/L068
ID number: 6870150
#
  • Adapter for flow meters
  • Mechanical adaptation on G1/2 threads
  • Stainless steel A4 1.4571 / AISI 316 Ti)
Mounting accessories
Flow Meter
Type: FTCI-MP01AL
ID number: 6870040
#
  • Aluminium mounting panel
  • For simple front mounting
  • For FTCI flow meters
Mounting accessories
Flow Meter
Type: FTCI-G1/4A4-D10/L050
ID number: 6870151
#
  • Adapter for flow meters
  • Mechanical adaptation on G1/4 threads
  • Stainless steel A4 1.4571 / AISI 316 Ti)
Flow monitoring
Immersion sensor without integrated processor
Type: FCS-GL1/2T-NAEX-H1141
ID number: 6870445
#
  • ATEX category II 2 G, Ex zone 1
  • Ex flow sensor for liquid media
  • Calorimetric principle
  • Adjustment via signal processor
  • Status displayed via signal processor
  • Sensor made of PTFE
  • Intrinsically safe EEx ib IIC T6, for use in zone 1
  • Plug-in device, M12 x 1
  • 4-wire connection to an Ex0 processor
Flow monitoring
Immersion sensor without integrated processor
Type: FCS-G1/2A4-NAEX0/L065/D024
ID number: 6870339
#
  • ATEX category II 1/2 G, Ex zone 0
  • Intrinsically safe flow sensor for liquid media
  • Calorimetric principle
  • Adjustment via potentiometer at Ex signal processor
  • Status indicated via LED chain on signal processor
  • Sensor length 65 mm
  • Acceptance test certificate 3.1(EN 10204)
  • Intrinsically safe EEx ia IIC T6, for use in zone 0
  • Cable device
  • 4-wire connection to an Ex0 processor
Flow monitoring
Immersion sensor without integrated processor
Type: FCS-G1/2HB2-NA-H1141
ID number: 6870377
#
  • Flow sensor for liquid media
  • Calorimetric principle
  • Adjustment via potentiometer on processor
  • Status indicated via LED chain on signal processor
  • Sensor made of Hastelloy B2
  • Plug-in device, M12 x 1
  • 4‐wire connection to the processor
Screw-in adapter
for freely alignable F(T)CST flow sensors
Type: FCA-FCST-G1/4-A4
ID number: 6870290
#
  • Screw-in adapter for sensors of the F(T)CST series
  • For a T-piece or a welding sleeve
  • Connection seals reliably up to 100 bar
Flow monitoring
Inline sensor with integrated processor
Type: FCI-D04A4P-ARX-H1140
ID number: 6870645
#
  • Flow sensor for liquid media
  • Calorimetric principle
  • Adjustment via potentiometer
  • LED band
  • Operating range 0.01…1 l/min
  • DC 4-wire, 21.6…26.4 VDC
  • NO contact, relay output
  • Plug-in device, M12 x 1
Flow monitoring
Inline sensor with integrated processor
Type: FCI-TCD04A4P-AP8X-H1141
ID number: 6870656
#
  • Flow sensor for liquid media
  • Calorimetric principle
  • Adjustment via potentiometer
  • LED band
  • Operating range 1…200 ml/min
  • Mechanical Connection: Barrel, 4 mm
  • DC 3-wire, 19.2…28.8 VDC
  • NO contact, PNP output
  • Plug-in device, M12 x 1
Flow monitoring
Immersion sensor with integrated processor
Type: FCS-N1/2A4P-LIX-H1141/L080
ID number: 6871049
#
  • Sensor only for water
  • Calorimetric principle
  • Adjustments via potentiometer
  • Status indicated via LED band
  • Sensor length 80 mm
  • DC 3-wire, 21.6…26.4 VDC
  • 4…20 mA analog output
  • Plug-in device, M12 x 1

Direct search

Country

Current e-basket

Contents: Article

Show e-basket