Teaser

Accessories

TURCK offers a large selection of accessories for operation, mounting and protection of sensors. The range comprises functional accessories and actuators, mounting accessories for simple and safe mounting as well as protective aids for protection against mechanical load.

Produkt #00091823
Info material Description File size Download
Full range catalog Sensors 17562 KB Download

Products:

Short description Graphic Description
Mounting accessories
Type: BTS-DSU35-Z03
Ident no.: 6900231
#

Mounting kit for larger rotary actuators:

Spacer plate and snap ring:

Max. 110 mm

Hole pattern on flange surface:

30 x 130 mm

Connection shaft (shaft peg):

Height 30 / max. Ø 70 mm

Included in delivery:

1 spacer plate Ø 30 mm (POM)

1 spacer ring Ø 20 mm (PP-GF30)

Mounting the spacer plate:

2 cylinder screws M5 x 12 [DIN 912-A2]

2 cylinder screws M5 x 45 [DIN 912-A2]

2 lock washers A5 [DIN 137-A2]);

Mounting the puck with spacer ring:

1 countersunk screw M6 x 45 [DIN 7991-A2])

The spacer ring has a 4x4 mm cross-shaped notch allowing the actuator to be mounted offset by 90°, suited for cross-wise mounted drives.

reflector
Type: BRT-1.5
Ident no.: 3016163
#
  • Round housing
  • reflective area 0,22
  • Reflection coefficient 1
  • (Reference BRT‐3)
plastic fibre
bifurcated fiber
Type: PBPMSB36U
Ident no.: 3038711
#
  • Operation: diffuse/opposed mode
  • Polyethylene sheath, flexible
  • Operating temperature: -30…+70 °C
  • Cable, straight, customizable
  • Miniature
  • Lateral light emission
  • Bendable 2.1 mm
Temperature measurement
accessories compression fittings
Type: CF-M-6-G1/4-A4
Ident no.: 9910483
#
  • Compression fittings for direct mounting of TP temperature probes
  • Temperature range -50…+350 °C
plastic fibre
single conductor
Type: PIR1X166U
Ident no.: 3039152
#
  • Optical fiber, total length: ± 1829 mm
  • Operation: opposed mode
  • 2 pcs. included in delivery
  • Polyethylene sheath, flexible
  • Operating temperature: -30…+70 °C
  • Cable, straight, customizable
  • End sleeve for probe, rectangular beam exit
  • Optical fiber, core diameter 0.265 mm x 16
Temperature measurement
accessories compression fittings
Type: CF-M-6-N1/4-A4
Ident no.: 9910484
#
  • Compression fittings for direct mounting of TP temperature probes
  • Temperature range -50…+350 °C
Temperature measurement
Accessories thermowell
Type: THW-3-G1/2-A4-L050
Ident no.: 9910443
#
  • Thermowell for mounting TS203 probes
  • Process connection G1/2" male thread
Temperature measurement
Accessories thermowell
Type: THW-3-G1/2-A4-L100
Ident no.: 9910444
#
  • Thermowell for mounting TS203 probes
  • Process connection G1/2" male thread
Temperature measurement
Accessories thermowell
Type: THW-3-G1/2-A4-L150
Ident no.: 9910445
#
  • Thermowell for mounting TS203 probes
  • Process connection G1/2" male thread
Temperature measurement
Accessories thermowell
Type: THW-3-G1/2-A4-L250
Ident no.: 9910446
#
  • Thermowell for mounting TS203 probes
  • Process connection G1/2" male thread

Direct search

Country

Current e-basket

Contents: Article

Show e-basket