Teaser

Temperature

Our product portfolio guarantees maximum flexibility for temperature measurement. The temperature sensors of the TS series offer tailor-made solutions by simple programming, flexible process connections and displays. The TTM/TTMS series includes a number of compact sensors - optionally with integrated probe or with M12 connector for separate probes. The T-Gage infrared sensors contactlessly measure temperatures from 0 to 300 °C. The TP-series includes temperature probes in various lengths and diameters.

Produkt #00091823
Info material Description File size Download
Full Range Catalog Sensors 17562 KB Download
Product Overview Flyer temperature sensors 1233 KB Download
Product Overview Flyer temperature sensors 1233 KB Download

Products:

Short description Graphic Description
Temperature measurement
with voltage output and PNP/NPN transistor switching output
Type: TS-516-LUUPN8X-H1141-L050
ID number: 6840029
#
  • Housing is rotatable after plugging the process connection
  • Reading of adjusted values without tools
  • Recessed pushbutton and keylock for secure programming
  • Permanent display of temperature unit (°C, °F, K, Ohm)
  • Temperature peak memory
  • 4-wire technology
Temperature measurement
With Current Output
Type: TTM150C-206A-CF-LI6-H1140-L200
ID number: 9910560
#
  • Miniature design
  • Analog output 4…20 mA
  • Factory setting 0…150 °C (other settings on request)
temperature sensors
infrared sensor
Type: M18TIP6E
ID number: 3081126
#
  • Connection via cable, 2 m
  • D:S ratio 6:1
  • Operating voltage 12…30 VDC
  • Measuring range adjustable via teach-in
  • Analog output 4..20 mA
  • PNP Alarm output switches at 20 mA
  • Temperature range 0 … +300 °C
Temperature measurement
Probe
Type: TP-206.35A-CF-H1141-L400
ID number: 9910823
#
  • Pt‐100 probe acc. to DIN EN 60751
  • Vibration and shock-resistant
  • Connectable to TS, TTM, IM34, BL20, BL67
  • ¼ inch outside diameter
  • 4-wire connection technology
Temperature measurement
with current output and PNP/NPN transistor switching output
Type: TTM-206A-CF-LIUPN-H1140-L100
ID number: 9910624
#
  • Miniature design
  • Parametrizable via IO-Link
  • Analog output 4…20 mA (2-wire)
  • Switching output
  • Factory setting 0…150 °C (other settings on request)
  • 4-wire technology
Temperature measurement
accessories compression fittings
Type: CF-M-6-N1/2-A4
ID number: 9910529
#
  • Compression fittings for direct mounting of TP temperature probes
  • Process connection 1/2" NPT male thread
Temperature measurement
Accessories thermowell
Type: THW-3-N1/4-A4-L950
ID number: 9910515
#
  • Thermowell for mounting TS203 probes
  • Process connection 1/4’’ NPT male thread
Temperature measurement
with current output and PNP/NPN transistor switching output
Type: TTM-206.35A-CF-LIUPN-H1140-L300
ID number: 9910829
#
  • Miniature design
  • Parametrizable via IO-Link
  • Analog output 4…20 mA (2-wire)
  • Switching output
  • Factory setting 0…150 °C (other settings on request)
  • 4-wire technology
  • Probe with ¼ inch outside diameter
temperature sensors
infrared sensor
Type: M18TB6E
ID number: 3073648
#
  • Connection via cable, 2 m
  • D:S ratio 6:1
  • Operating voltage 10…30 VDC
  • Switchpoint adjustable via teach-in
  • Temperature range 0…300°C
temperature sensors
infrared sensor
Type: M18TB6EQ
ID number: 3073649
#
  • connection via M12 x 1 connector
  • D:S ratio 6:1
  • Operating voltage 10…30 VDC
  • Switchpoint adjustable via teach-in
  • Temperature range 0…300°C

Direct search

Country

Current e-basket

Contents: Article

Show e-basket