Teaser

Accessories

TURCK offers the full range of components needed to build a complete fieldbus network, such as fieldbus cables, repeaters and many accessories. This includes bus and supply lines, passive and active junction boxes, power supplies, cabinet receptacles and mounting flanges. Field-wireable connectors and terminating resistors round off the product line.

Produkt #00091823
Info material Description File size Download
Product catalog Factory Automation Products 43634 KB Download
product overview Factory Automation Solutions 4876 KB Download
Product flyer Industrial Ethernet Switches 663 KB Download

Products:

Short description Graphic Description
7/8" Round connector
male, straight, customizable
Type: BS4151-0/9
Ident no.: 6904718
#
  • Metal coupling nut
  • UL approval
  • Screw-clamp terminal
  • 5-pin
  • PG9 screw-in thread
  • Cable bushing 6.0 … 8.0 mm
Accessories for fieldbus systems
Wall/panel feed-through
Type: FKW-FSW45-M12
Ident no.: 6602309
#
  • Type: M12 adapter, reverse-keyed
  • 5-pin feedthrough male/female
  • For use in PROFIBUS-DP applications
Round connector M12 x 1
field-wireable female connector, angled
Type: BMWS8251-8,5
Ident no.: 6904723
#
  • For use in PROFIBUS-DP applications
  • Up to 12 Mbps
  • Shielding via iris spring connection
  • B-coding
  • Metal housing
  • Screw-clamp terminal
  • 5-pin
  • Screw-in thread M18x 1, metr.
  • Cable diameter 6.0 … 8.5 mm
Accessories for fieldbus systems
Simple junction
Type: RSM-2RKM57
Ident no.: 6602007
#
  • Type: 7/8’’ adapter
  • 5-pin T piece
  • For use in CAN (DeviceNet™, CANopen) applications
Accessories for fieldbus systems
Type: FKW4.54-0,5
Ident no.: 8016042
#
  • M12 female
  • PG9 mounting thread
  • Reverse-keyed, 5-pin, braid 0.5 m
  • Front-mounted
  • For use in PROFIBUS-DP applications
Accessories for fieldbus systems
Type: FKDW4.54-0,5
Ident no.: 8015777
#
  • M12 female
  • PG9 mounting thread
  • Reverse-keyed, 5-pin, braid 0.5 m
  • Front-mounted, rotatable contact body
  • For use in PROFIBUS-DP applications
Accessories for fieldbus systems
Type: FKFDW4.54-0,5
Ident no.: 8016041
#
  • M12 female
  • Reverse-keyed, 5-pin, braid 0.5 m
  • Back-panel mounting
  • For use in PROFIBUS-DP applications
Accessories for fieldbus systems
Type: FKW5L
Ident no.: 8016718
#
  • M12 female
  • PG9 mounting thread
  • Reverse-keyed, 5-pin, soldering contacts
  • Front-mounted
  • For use in PROFIBUS-DP applications
Accessories for fieldbus systems
Type: FSW4.54-0,5
Ident no.: 8016038
#
  • M12 male
  • PG9 mounting thread
  • Reverse-keyed, 5-pin, braid 0.5 m
  • Front-mounted
  • For use in PROFIBUS-DP applications
Accessories for fieldbus systems
Type: FSFDW4.54-0,5
Ident no.: 8016043
#
  • M12 male
  • Reverse-keyed, 5-pin, braid 0.5 m
  • Back-panel mounting
  • For use in PROFIBUS-DP applications

Direct search

Country

Current e-basket

Contents: Article

Show e-basket