Teaser

Interfaces HF/UHF

The BL ident® interfaces are obtainable as a set together with the gateway and one to four RFID modules in IP20 or IP67. Also available are interfaces for connection to PROFIBUS-DP, EtherNet/IP™, Modbus TCP, DeviceNet™, PROFINET, CANopen und EtherCAT®. A maximum of 16 parallel operating channels are possible. Programmable gateways enable distributed and fast signal processing. Alternatively, the BL compact series offers customized interfaces in the form of compact, fully potted IP67 components.

Produkt #00091823
Info material Description File size Download
Full Range Catalog BL ident HF/UHF 4070 KB Download
Product Flyer BL ident HF/UHF 1375 KB Download
Manual 6 RFID System BL ident® – Configuration 14482 KB Download
Product Flyer BL ident HF/UHF 1375 KB Download

Products:

Short description Graphic Description
Set for PROFINET IO in IP20
Type: TI-BL20-E-PN-4
ID number: 7030468
#
  • Connection of up to 4 read/write heads via BLident ® M12 extension cables
  • Mixed operation of HF and UHF read/write heads
Set for I/O communication via Profibus DPV1 in IP67
Type: TI-BL67-DPV1-S-4
ID number: 1545107
#
  • A special software (function module) for integration in PLC systems is not required.
  • User data, 8 byte per read/write cycle
  • Cable max. 50 m between interface and read/write head
  • 3 decimal rotary coding switches for the adjustment of the Profibus address
  • Maximum transmission rate to the fieldbus 12 Mbps
  • Two males M12 x 1, 5-pin reverse-keyed, for fieldbus connection
  • One male 7/8", 5-pin, for power supply
  • LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
  • Connection of up to 4 read/write heads (HF/UHF) via BL ident M12 extension cables
  • Mixed operation of HF and UHF read/write heads
Set for I/O communication via Profibus DPV1 in IP67
Type: TI-BL67-DPV1-S-6
ID number: 1545108
#
  • A special software (function module) for integration in PLC systems is not required.
  • User data, 8 byte per read/write cycle
  • Cable max. 50 m between interface and read/write head
  • 3 decimal rotary coding switches for the adjustment of the Profibus address
  • Maximum transmission rate to the fieldbus 12 Mbps
  • Two males M12 x 1, 5-pin reverse-keyed, for fieldbus connection
  • One male 7/8", 5-pin, for power supply
  • LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
  • Connection of up to 6 read/write heads via BL ident M12 extension cables
  • Mixed operation of HF and UHF read/write heads
Set for I/O communication via Profibus DPV1 in IP67
Type: TI-BL67-DPV1-S-2
ID number: 1545106
#
  • A special software (function module) for integration in PLC systems is not required.
  • User data, 8 byte per read/write cycle
  • Cable max. 50 m between interface and read/write head
  • 3 decimal rotary coding switches for the adjustment of the Profibus address
  • Maximum transmission rate to the fieldbus 12 Mbps
  • Two males M12 x 1, 5-pin reverse-keyed, for fieldbus connection
  • One male 7/8", 5-pin, for power supply
  • LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
  • Connection of up to 2 read/write heads (HF/UHF) via BL ident M12 extension cables
  • Mixed operation of HF and UHF read/write heads
BL compact Fieldbus Station for CANopen
Interface for Connection of 2 BL ident® Read/Write Heads (HF/UHF)
Type: BLCCO-2M12S-2RFID-S
ID number: 6811300
#
  • Simple RFID interface
  • Software function module is not required
  • Connection of 2 BLident read/write heads
  • Cable length max. 50 m
Set for EtherCAT in IP20
Type: TI-BL20-E-EC-S-4
ID number: 7030480
#
  • A special software (function module) for integration in PLC systems is not required.
  • Cable max. 50 m between interface and read/write head
  • Connection of up to 4 read/write heads via BLident ® M12 extension cables
  • Mixed operation of HF and UHF read/write heads
Set for simple I/O communication via DeviceNet™ in IP67
Type: TI-BL67-DN-S-2
ID number: 1545114
#
  • A special software (function module) for integration in PLC systems is not required.
  • Cable max. 50 m between interface and read/write head
  • 3 decimal rotary coding switches to adjust the bus address
  • Maximum transmission rate to the fieldbus 120/250/500 kbps
  • Two males 7/8", 5-pin, for fieldbus connection
  • LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
  • Connection of up to 2 read/write heads via BL ident M12 extension cables
  • Mixed operation of HF and UHF read/write heads
Set for simple I/O communication via DeviceNet™ in IP67
Type: TI-BL67-DN-S-8
ID number: 1545117
#
  • A special software (function module) for integration in PLC systems is not required.
  • Cable max. 50 m between interface and read/write head
  • 3 decimal rotary coding switches to adjust the bus address
  • Maximum transmission rate to the fieldbus 120/250/500 kbps
  • Two males 7/8", 5-pin, for fieldbus connection
  • LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
  • Connection of up to 8 read/write heads via BL ident M12 extension cables
  • Mixed operation of HF and UHF read/write heads
Set for simple I/O communication via DeviceNet™ in IP67
Type: TI-BL67-DN-S-4
ID number: 1545115
#
  • A special software (function module) for integration in PLC systems is not required.
  • Cable max. 50 m between interface and read/write head
  • 3 decimal rotary coding switches to adjust the bus address
  • Maximum transmission rate to the fieldbus 120/250/500 kbps
  • Two males 7/8", 5-pin, for fieldbus connection
  • LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
  • Connection of up to 4 read/write heads via BL ident M12 extension cables
  • Mixed operation of HF and UHF read/write heads
Set for simple I/O communication via DeviceNet™ in IP67
Type: TI-BL67-DN-S-6
ID number: 1545116
#
  • A special software (function module) for integration in PLC systems is not required.
  • Cable max. 50 m between interface and read/write head
  • 3 decimal rotary coding switches to adjust the bus address
  • Maximum transmission rate to the fieldbus 120/250/500 kbps
  • Two males 7/8", 5-pin, for fieldbus connection
  • LEDs for display of supply voltage, group and bus errors as well as status and diagnostics
  • Connection of up to 6 read/write heads via BL ident M12 extension cables
  • Mixed operation of HF and UHF read/write heads

Direct search

Country

Current e-basket

Contents: Article

Show e-basket