Teaser

Accessories

TURCK offers the matching accessories for quick mounting, simple parametrization and safe protection of interface modules. From cage clamps, programming adapters and power buses up to the IP67 rated housings: Each item is perfectly tailored to the interface module series IM, IME and IMC, making installation and commissioning of your application easy.

Produkt #00091823

Products:

Short description Graphic Description
FDT/DTM HART programming adapter
Type: IM-PROG III
Ident no.: 7525111
#
  • FDT/DTM HART programming adapter
  • 3.5 mm jack plug for connection to the device to be parametrized
  • USB (A) plug for connection to the FDT/DTM PC
  • Power supply via USB (A) at the PC
  • Galvanic separation between the device to be parametrized and the PC
  • Insulation voltage 500 VAC
  • LED display for transmit and receive activities
  • Driver support for Windows XP, Windows 7 (32 and 64 bit) and Linux
  • Cable length approx. 3 m
Mounting accessories
captive safety clip
Type: SC-M12/3GD
Ident no.: 6900390
#
  • Captive safety clip for sensors with M12 x 1 connectors and approval according to ATEX II 3 G or II 3 D
  • For zone 2 (gas) or zone 22 (dust)
  • For coupling nuts with a width of up to 11 mm
  • Safety label with imprint "nicht unter Spannung trennen / do not separate when energized“
  • Securely attached to cable

Power bus
Type: PB-16/03
Ident no.: 6900371
#
  • Power-supply bus for 16 TURCK IM interface modules
  • Screw terminals up to 2.5 mm
  • Power supply of 16 modules
Power bus
Type: PB-32/03
Ident no.: 6900372
#
  • Power-supply bus for 32 TURCK IM interface modules
  • Screw terminals up to 2.5 mm
  • Power supply of 32 modules
Accessories
Type: WM1 WIDERSTANDSMODUL
Ident no.: 0912101
#
  • Resistor circuitry with activated input circuit monitoring and connection of contacts
  • Screw terminals up to 2.5 mm
Frequency generator
Type: FG1FREQUENZGENERATOR
Ident no.: 6900277
#
  • Simulation of sensors according to DIN EN 60947-5-6 (NAMUR) or NO contacts
  • Frequency range: 0.01…99,900 Hz (0.01…999,000 min-1)
  • Internal voltage supply via 9 V block battery (6 LR 61)
Protective housing
For mounting in zone 2
Type: IMC-SG
Ident no.: 7560016
#
Power bus
Type: PB-08/03
Ident no.: 6900370
#
  • Power-supply bus for 8 TURCK IM interface modules
  • Screw terminals up to 2.5 mm
  • Power supply of 8 modules
Accessories
Type: WM3
Ident no.: 0912103
#
  • Resistor circuitry only for MS15-231Ex0-R
  • Screw terminals up to 2.5 mm
Insertion electrode
Type: EL 1/1
Ident no.: 69672
#
  • Stainless steel insertion electrode (X 12 Cr Mo S 17, 1.4104) in plastic bushing (Polyethylene) for use with TURCK level controller
  • For connection to MK91.. and MS91..

Direct search

Country

Current e-basket

Contents: Article

Show e-basket