Teaser

Signal Conditioners

TURCK offers the appropriate interface device for separating, forming, processing, converting and conditioning analog signals. The product portfolio comprises analog signal isolators, isolating transducers, temperature measuring amplifiers, potentiometer amplifiers, limit value monitors and level monitors - for simple and complex requirements, for Ex- and non-Ex applications, available in the IP20 housing for DIN rail as well as in the compact IP67 housing for decentralized on-site remote control.

Produkt #00091823

Products:

Short description Graphic Description
Temperature measuring amplifier
1-channel
Type: IM34-12EX-CRI
Ident no.: 7506632
#
  • ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, CCOE
  • Installation in zone 2
  • Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology
  • Output circuit: 0/4…20 mA, limit value relay
  • Parametrized via PC (FDT / DTM)
  • Complete galvanic isolation
Limit value indicator
1-channel
Type: IM43-14-RI
Ident no.: 7540042
#
  • CFMUS, TR CU
  • Monitors 3 limit values at a current or voltage input
  • Power supply of 2-wire or 3-wire transmitters/sensors
  • Input circuit: 0/4…20 mA; 0/2…10 V
  • Output circuit: 0/4…20 mA, 3 independent limit value relays
  • Limit value relay adjusted via rotary coding switches
  • Hysteresis and relay outputs adjusted via DIP switch
  • Universal operating voltage
  • Complete galvanic isolation
Limit value indicator
1-channel
Type: IM43-13-SR
Ident no.: 7540041
#
  • CFMUS, TR CU
  • Monitors 3 limit values at a current or voltage input
  • Power supply of 2-wire or 3-wire transmitters/sensors
  • Input circuit: 0/4…20 mA; 0/2…10 V
  • Output circuit: 3 independent limit value relays
  • Limit value relay set via teach button
  • Relay outputs set via buttons on the front
  • Universal operating voltage
  • Complete galvanic isolation
Analog signal isolator
1-channel
Type: IME-AI-11EX-HI/24VDC
Ident no.: 7541198
#
  • ATEX, IECEx, TR CU, NEPSI
  • Installation in zone 2
  • HART® transmissible
  • Complete galvanic isolation
Level controller
1-channel
Type: MK91-12-R/24VDC
Ident no.: 7545077
#
  • Responsivity: 0.2…100 kΩ
  • Hysteresis: 10%
  • Output: 2 relays with 1 changeover contact
  • Electronic switching of electrodes
  • Switch-on/off delay 0…20 s, separately adjustable
  • Reliable distinction between foam and liquid
  • Galvanic isolation of input circuits, output circuits and power supply
Temperature measuring amplifier
1-channel
Type: IM34-11EX-I
Ident no.: 7506630
#
  • ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, CCOE
  • Installation in zone 2
  • Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology
  • Output circuit: 0/4…20 mA
  • Upper and lower limit adjustable via rotary coding switch
  • Complete galvanic isolation
Isolating transducer
1-channel
Type: IMC-AIA-11EX-I/24VDC
Ident no.: 7560009
#
  • ATEX, IECEx, TR CU
  • Installation in zone 2/22
  • Isolating transducer with M12 x 1 males, 1-channel
  • Output circuit: 0/4…20 mA
  • Complete galvanic isolation
  • Protection class IP67
Analog signal isolator
1-channel
Type: IM35-11EX-HI
Ident no.: 7506517
#
  • ATEX, TR CU
  • Installation in zone 2
  • Intelligent actuators supplied via HART® communication interface
  • Input circuit: 0/4…20 mA
  • Output circuit: 0/4…20 mA, intrinsically-safe
  • Universal operating voltage
  • Complete galvanic isolation
Temperature measuring amplifier
1-channel
Type: IM34-11EX-CI
Ident no.: 7506633
#
  • ATEX, IECEx, CFMUS, UL, TR CU, INMETRO, CCOE
  • Installation in zone 2
  • Input for Pt100/ Ni100 resistors, thermocouples and millivolt signals in 2, 3 or 4-wire technology
  • Output circuit: 0/4…20 mA
  • Parametrized via PC (FDT / DTM)
  • Complete galvanic isolation
Analog signal isolator
2-channel
Type: IM31-22EX-U
Ident no.: 7506326
#
  • ATEX, IECEx, UL, CFMUS, TR CU, NEPSI
  • Installation in zone 2
  • Transmission of normalized analog signals from the Ex area to the non-Ex area Input 0/2V or 0/4…20mA Output:
  • Input circuits: 0/2…10 V or 0/4…20 mA
  • Output circuits: 0/2…10 V
  • Complete galvanic isolation

Direct search

Country

Current e-basket

Contents: Article

Show e-basket