Teaser

Capacitive

Capacitive sensors work contactless, reactionless and wear-free. Thanks to their high sensitivity and the ability to detect electrically conductive as well as non-conductive objects, they can be used in many different applications. They even detect levels of liquids or solids. In addition to position measurement, further important application areas are overflow protection, dry run protection of pumps and leakage detection.

Produkt #00091823
Info material Description File size Download
Full Range Catalog Sensors 17562 KB Download

Products:

Short description Graphic Description
Capacitive sensor
Type: BC10-QF5.5-RP6X2
ID number: 2620126
#
  • Rectangular, height 5.5mm
  • Active face on top
  • Plastic, PP
  • Fine adjustment via potentiometer
  • DC 3-wire, 10…30 VDC
  • NC contact, PNP output
  • Cable connection
Capacitive sensor
Type: BC3-M12-AP6X-H1141
ID number: 2601011
#
  • M12 × 1 threaded barrel
  • Chrome-plated brass
  • Fine adjustment via potentiometer
  • DC 3-wire, 10…30 VDC
  • NO contact, PNP output
  • M12 x 1 male connector
Capacitive sensor
Type: BCF10-S30-VP4X
ID number: 2506111
#
  • M30 × 1.5 threaded barrel
  • Plastic, PA12‐GF30
  • Fine adjustment via potentiometer
  • Increased EMI protection (even with high frequency equipment)
  • Suited for highly viscous media
  • DC 4-wire, 10…65 VDC
  • Complementary contact, PNP output
  • Cable connection
Capacitive sensor
Type: BCT5-S18-UN6X2T-H1151
ID number: 2101200
#
  • M18 × 1 threaded barrel
  • Plastic, PA12‐GF30
  • Teach-in and configuration via buttons on the device, pin 5 and IO-Link
Capacitive sensor
Type: BCT5-S18-UP6X2T-H1151
ID number: 2101100
#
  • M18 × 1 threaded barrel
  • Plastic, PA12‐GF30
  • Teach-in and configuration via buttons on the device, pin 5 and IO-Link
Capacitive sensor
Type: BC15-K34-VN4X
ID number: 2502127
#
  • Smooth barrel, Ø 34mm
  • Plastic, PBT‐GF30‐V0
  • Fine adjustment via potentiometer
  • DC 4-wire, 10-65 VDC
  • Complementary contact, NPN output
  • Cable connection
Capacitive sensor
for the detection of dry pellets
Type: BCC10-S30-VP4X-H1141
ID number: 2503043
#
  • M30 × 1.5 threaded barrel
  • Plastic, PA12‐GF30
  • Fine adjustment via potentiometer
  • Especially for dry pellets and the plastics industry
  • EMC and ESD resistant
  • DC 4-wire, 10…65 VDC
  • Complementary contact, PNP output
  • M12 x 1 male connector
Capacitive sensor
Type: BCF5-S18-AN4X
ID number: 2503012
#
  • M18 × 1 threaded barrel
  • Plastic, PA12‐GF30
  • Fine adjustment via potentiometer
  • Increased EMI protection (even with high frequency equipment)
  • Suited for highly viscous media
  • DC 3-wire, 10…65 VDC
  • NO contact, NPN output
  • Cable connection
Capacitive sensor
Type: BC5-M18-AP4X-H1141/S250
ID number: 2504024
#
  • M18 × 1 threaded barrel
  • Chrome-plated brass
  • Fixed settings
  • DC 3-wire, 10…65 VDC
  • NO contact, PNP output
  • M12 x 1 male connector
Capacitive sensor
Type: BC10-M30K-RZ3X
ID number: 2503025
#
  • M30 × 1.5 threaded barrel
  • Chrome-plated brass
  • Fine adjustment via potentiometer
  • AC 2-wire, 20…250 VAC
  • NC contact
  • Cable connection

Direct search

Country

Current e-basket

Contents: Article

Show e-basket