Teaser

Pick-to-Light

Pick-to-light systems control and monitor commissioning, configuration and installation processes. For example, the light screen located in front of a picking bin captures the hand of the operator and reports removal back to the control. Then job lights indicate in which bin the operator has to reach next. Pick-to-light solutions are available in various versions, also for direct mounting on picking bins.

Produkt #00091823
Info material Description File size Download
Full range catalog Sensors 17562 KB Download

Products:

Short description Graphic Description
Photoelectric sensor
touch switch
with light
Type: VTBP6
Ident no.: 3067504
#
  • Cable, 2 m
  • Highly visible response request lamp
  • Operating voltage 12…30 VDC
  • PNP switching output
  • Activating input of job light, 10…30 VDC
Photoelectric sensor
touch switch
with light
Type: VTBP6Q
Ident no.: 3067505
#
  • Male M12 x 1
  • Highly visible response request lamp
  • Operating voltage 12…30 VDC
  • PNP switching output
  • Activating input of job light, 10…30 VDC
Photoelectric sensor
touch switch
with light
Type: VTBP6L
Ident no.: 3067507
#
  • Cable, 2 m
  • Highly visible response request lamp
  • Operating voltage 12…30 VDC
  • PNP switching output
  • Activating input of job light, 10…30 VDC
Photoelectric sensor
touch switch
with light
Type: VTBP6LQ
Ident no.: 3067508
#
  • Male M12 x 1
  • Highly visible response request lamp
  • Operating voltage 12…30 VDC
  • PNP switching output
  • Activating input of job light, 10…30 VDC
Pick-to-Light
placement sensor
capacitive button
Type: K50RPTGXDQP
Ident no.: 3025165
#
  • Protection class IP67
  • Cable with male end M12 x 1, 4-pin, 150 mm

  • Job light: green
  • Mispick: not signalled
  • Actuation: not signalled
  • Operating voltage 12…30 VDC
  • PNP switching
  • NC contact
Pick-to-Light
placement sensor
pushbutton for picking processes
Type: K50APPBGRCQ
Ident no.: 3076312
#
  • Protection class IP67
  • Male M12 x 1, 4-pin

  • Job light: green
  • Mispick: -
  • Actuation: red
  • Operating voltage 12…30 VDC
  • PNP switching
  • NO contact
Pick-to-Light
placement sensor
pushbutton for picking processes
Type: K50APPBGREQ
Ident no.: 3076317
#
  • Protection class IP67
  • Male M12 x 1, 4-pin

  • Job light: green
  • Mispick: red
  • Actuation: not signalled
  • Operating voltage 12…30 VDC
  • PNP switching
  • NO contact
Pick-to-Light
placement sensor
capacitive button
Type: K50APTGRXD5QP-91415
Ident no.: 3091415
#
  • Protection class IP67
  • Cable with male end M12 x 1, 4-pin, 2 x 150 mm
  • 2 work lights green and red
  • No indication of mispick
  • No indication of actuation
  • Operating voltage 12…30 VDC
  • PNP switching
  • NO contact
Pick-to-Light
placement sensor
light grid
Type: PVD100
Ident no.: 3070988
#
  • 4-beam system, beam spacing 28.6 mm
  • Scan field 111 mm
  • Range max. 2 m with reflector and max. 400 mm in diffuse mode
  • Protection class IP62
  • Cable 2 m
  • Job light: green
  • Mispick: red
  • Operating voltage 12…30 VDC
  • DIP switches for adjustment of PNP/NPN switching output, NO/NC output and job light
Pick-to-Light
placement sensor
light grid
Type: PVD100Q
Ident no.: 3070989
#
  • 4-beam system, beam spacing 28.6 mm
  • Scan field 111 mm
  • Range max. 2 m with reflector and max. 400 mm in diffuse mode
  • Protection class IP62
  • Cable with male end M12 x 1, 5-pin, 2 m
  • Job light: green
  • Mispick: red
  • Operating voltage 12…30 VDC
  • DIP switches for adjustment of PNP/NPN switching output, NO/NC output and job light

Direct search

Country

Current e-basket

Contents: Article

Show e-basket