Teaser

Inclination

The rugged TURCK inclinometers of the Q20L60 and Q42 series capture almost any inclination and can also be used in systems exposed to shocks or with fast-motion sequences. We offer sensors for angular ranges of ±10°, ±45°, ±60° and ±85° as well as with freely selectable measuring range 0…360°. The following output variants are available for selection: 4 … 20 mA, 0.1 … 4.9 V, 0 … 10 V, PNP/NPN window as NC or NO contact, IO-link, CANopen.

Produkt #00091823
Info material Description File size Download
Full range catalog Sensors 17562 KB Download
Product flyer Inclination sensors 1202 KB Download

Products:

Short description Graphic Description
Single-axis inclinometer with 2 analog outputs
Type: B1N360V-Q20L60-2LI2-H1151
Ident no.: 1534068
#
  • Rectangular, plastic, PC
  • Compact housing
  • Connection via M12x1 plug connectors
  • Response time 0.1 s
  • 10…30 VDC
  • Two counter-running 4 … 20mA analog outputs improve machine safety through redundancy
Single-axis inclinometer with 2 analog outputs
Type: B1N360V-Q20L60-2LU3-H1151
Ident no.: 1534069
#
  • Rectangular, plastic, PC
  • Compact housing
  • Connection via M12x1 plug connectors
  • Response time 0.1 s
  • 10…30 VDC
  • Two counter-running 0.1 … 4.9 V analog outputs improve machine safety through redundancy
Inclinometer
With two programmable switchpoints
Type: B1N360V-Q20L60-2UP6X3-H1151
Ident no.: 1534051
#
  • Rectangular, height 20 mm
  • Plastic, PBT‐GF20‐V0
  • Indication of operating voltage and switching state
  • Two programmable switching outputs
  • Switchpoints selectable in a range between 0° and 360°
  • DC 4-wire, 10…30 VDC
  • M12 x 1 male connector
Inclinometer
Type: B2N85H-Q20L60-2LI2-H1151
Ident no.: 1534032
#
  • Plastic, PC
  • Zero point calibration +/‐ 15°
  • Two analog outputs
  • M12 x 1 male connector
Single-axis inclinometer with 2 analog outputs
Type: B1N360V-Q20L60-2LI2-H1151/3GD
Ident no.: 1534113
#
  • ATEX category II 3 G, Ex Zone 2
  • ATEX category II 3 D, Ex Zone 22
  • Rectangular, plastic, PC
  • Compact housing
  • Connection via M12x1 plug connectors
  • Response time 0.1 s
  • 10…30 VDC
  • Two counter-running 4 … 20mA analog outputs improve machine safety through redundancy
Inclinometer
With CANopen interface
Type: B1N360V-Q42-CNX2-2H1150
Ident no.: 1534065
#
  • Rectangular, height 42mm
  • Plastic, PA12-GF30
  • Convenient CANopen interface
  • Fulfills CiA DS‐301, CiA DSP‐410
  • High resolution and accuracy
  • Baud rates of 10 kbps up to 1 Mbps
  • High sampling rate and bandwidth
  • Configurable vibrostability
  • One TPDO (RTR, cyclic, event-controlled, synchronized)
  • Configuration via SDO and object directory
  • SYNC load (synchronized transmission of TPDO after reception of SYNC telegram)
  • EMCY producer (inclination, internal device temperature monitoring)
  • Failure monitoring via heartbeat or nodeguarding/lifeguarding
  • Freely configurable limit frequency (digital filter)
  • Robust and compact plastic housing
Inclinometer
Type: B2N360-Q42-E2LIUPN8X2-H1181
Ident no.: 1534116
#
  • Rectangular, plastic, PA12-GF30
  • Status display via LEDs
  • Different filter functions
  • Programmable via teach pin
  • Acceleration function ± 2 g, measuring range programmable
  • 15…30 VDC
  • Analog output
  • Programmable current and voltage output functions
  • Factory setting 4…20 mA
  • All functions programmable via IO-Link / PACTware
  • NC / NO programmable functions, available as NPN or PNP version
  • Process value for x and y-axis in the 16-bit IO-Link telegram
  • M12 x 1 male, 8-pin
  • Adapter cable RKC8.301T-1,5-RSC4T/TX320 required for IO-Link communication
Inclinometer
With extended temperature range
Type: B2N45H-Q20L60-2LI2-H1151/S97
Ident no.: 1534037
#
  • Plastic, PC
  • Temperatures up to -40 °C
  • Zero point calibration +/‐ 15°
  • Two analog outputs
  • M12 x 1 male connector
Inclinometer
With CANopen interface
Type: B2N45H-Q42-CNX2-2H1150
Ident no.: 1534062
#
  • Rectangular, height 42mm
  • Plastic, PA12-GF30
  • Convenient CANopen interface
  • Fulfills CiA DS‐301, CiA DSP‐410
  • High resolution and accuracy
  • Baud rates of 10 kbps up to 1 Mbps
  • High sampling rate and bandwidth
  • Configurable vibrostability
  • One TPDO (RTR, cyclic, event-controlled, synchronized)
  • Configuration via SDO and object directory
  • SYNC load (synchronized transmission of TPDO after reception of SYNC telegram)
  • EMCY producer (inclination, internal device temperature monitoring)
  • Failure monitoring via heartbeat or nodeguarding/lifeguarding
  • Freely configurable limit frequency (digital filter)
  • Robust and compact plastic housing
Inclinometer
Type: B2N45H-Q20L60-2LU3-H1151
Ident no.: 1534007
#
  • Plastic, PC
  • Zero point calibration +/‐ 15°
  • Two analog outputs
  • M12 x 1 male connector

Direct search

Country

Current e-basket

Contents: Article

Show e-basket