Teaser

Wireless System

The SureCross wireless system from TURCK enables simple and fast transfer of process data from the field to higher level control systems. In both versions, DX70 for simple cable replacement as well as in DX80 for a complex network, gateways communicate through radio signals with the nodes in the field and transfer the signals of the field devices to the controller.

Produkt #00091823

Products:

Short description Graphic Description
Radio transmission system
Star topology
node (FlexPower)
Type: DX99N2X1S0N0R4X0D0
Ident no.: 3014220
#
  • External antenna (RG58 RP-SMA connection)
  • Aluminium housing
  • Integrated signal strength indicator
  • Configuration via DIP switch
  • Deterministic data transmission
  • Frequency hopping FHSS
  • Time Division Multiplex Access TDMA
  • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
  • Internal battery
  • Operating voltage: 3.6 VDC via integrated battery
  • Frequency: 2.4 ‐ 2.4835‐GHz‐ISM band
  • Transmission power: 18 dBm conducted, <= 20 dBm EIRP
  • Spread spectrum - Technology: FHSS (Frequency change‐spread spectrum)
  • Inputs: RTD / PT100
Radio transmission system
point-to-point
node
Type: DX70N2X6S8P4
Ident no.: 3079982
#
  • External antenna (RG58 RP-SMA connection)
  • Integrated signal strength indicator
  • Configuration via DIP switch
  • External antenna
  • Deterministic data transmission
  • Time Division Multipex Access TDMA
  • Inputs: 8 x PNP
  • Outputs: 4 x PNP
  • Power consumption: < 60 mA at 24 VDC
Radio transmission system
point-to-point
gateway
Type: DX70G2X6S4P8
Ident no.: 3079983
#
  • External antenna (RG58 RP-SMA connection)
  • Integrated signal strength indicator
  • Configuration via DIP switch
  • Deterministic data transmission
  • Frequency hopping FHSS
  • Time Division Multiplex Access TDMA
  • Transmission power: 63 mW, 18 dBi, < 20 dB EIRP
  • Inputs: 4 x PNP
  • Outputs: 8 x PNP
  • Power consumption: < 60 mA at 24 VDC
Radio transmission system
tree topology
Data Radio
Type: DX80DR2M-H
Ident no.: 3011433
#
  • External antenna (RG58 RP-SMA connection)
  • Integrated signal strength indicator
  • Configuration via DIP switch
  • Modbus RTU (RS485)
  • RS232 interface
  • Self-organizing tree structure
  • Repeater for extension of network
  • Deterministic data transmission
  • Frequency hopping FHSS
  • Time Division Multiplex Access TDMA
  • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
  • Operating voltage: 3.6 VDC via external battery or 10…30 VDC mains supply
Radio transmission system
Star topology
node
Type: DX80N2X6S4P4M2M2C
Ident no.: 3082989
#
  • External antenna (RG58 RP-SMA connection)
  • External terminal strip
  • Integrated signal strength indicator
  • Configuration via DIP switch
  • Deterministic data transmission
  • Frequency hopping FHSS
  • Time Division Multiplex Access TDMA
  • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
  • Inputs: 4 x PNP, 2 x 0…20 mA
  • Outputs: 4 x PNP, 2 x 0…20 mA
  • Power consumption: < 60 mA at 24 VDC
Radio transmission system
Star topology
gateway
Type: DX80G2M6S0P0M4M4C
Ident no.: 3083144
#
  • External antenna (RG58 RP-SMA connection)
  • External terminal strip
  • Integrated signal strength indicator
  • Configuration via DIP switch
  • Modbus RTU communication, RS485 interface
  • Deterministic data transmission
  • Frequency hopping FHSS
  • Time Division Multiplex Access TDMA
  • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
  • Inputs: 4 x 0…20 mA
  • Outputs: 4 x 0…20 mA
  • Power consumption: < 60 mA at 24 VDC
Radio transmission system
Star topology
node
Type: DX80N2X6S-P8
Ident no.: 3017427
#
  • External antenna (RG58 RP-SMA connection)
  • Integrated signal strength indicator
  • Configuration via DIP switch
  • Deterministic data transmission
  • Frequency hopping FHSS
  • Time Division Multiplex Access TDMA
  • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
  • Inputs, up to 12 x PNP
  • Outputs, up to 12 x PNP
  • Max. 12 inputs and outputs
  • Power consumption: < 60 mA at 24 VDC
Radio transmission system
Star topology
gateway
Type: DX80G2M6W4P4M2M2
Ident no.: 3080709
#
  • Internal antenna
  • Integrated signal strength indicator
  • Configuration via DIP switch
  • Modbus RTU communication, RS485 interface
  • Deterministic data transmission
  • Frequency hopping FHSS
  • Time Division Multiplex Access TDMA
  • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
  • Inputs: 4 x PNP, 2 x 0…20 mA
  • Outputs: 4 x PNP, 2 x 0…20 mA
  • Power consumption: < 60 mA at 24 VDC
Radio transmission system
Star topology
node (FlexPower)
Type: DX99N2X2S2N0M2X0A1
Ident no.: 3082031
#
  • External antenna (RG58 RP-SMA connection)
  • Integrated signal strength indicator
  • Configuration via DIP switch
  • Deterministic data transmission
  • Frequency hopping FHSS
  • Time Division Multiplex Access TDMA
  • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
  • External battery supply via DX81H
  • Powers connected sensors with 10 V
  • Inputs: 2 x NPN, 2 x 0…20 mA
Radio transmission system
Star topology
node (FlexPower)
Type: DX99N2X2S2N0V2X0A1
Ident no.: 3082040
#
  • External antenna (RG58 RP-SMA connection)
  • Integrated signal strength indicator
  • Configuration via DIP switch
  • Deterministic data transmission
  • Frequency hopping FHSS
  • Time Division Multiplex Access TDMA
  • Transmission power: 63 mW, 18 dBm conducted, ≤ 20 dBm EIRP
  • External battery supply via DX81H
  • Powers connected sensors with 10 V
  • Inputs: 2 x NPN, 2 x 0…10 V

Direct search

Country

Current e-basket

Contents: Article

Show e-basket