Teaser

Vision

With the vision systems of the PresencePLUS-series TURCK offers a selection of compact, high-performance image sensors for camera-based inspection and identification tasks. The compact vision sensor iVU closes the gap between the imaging equipment and the sensor level. The iVu sensor can be parametrized directly via an internal touch screen and is thus the solution for many applications, which otherwise would only be very complex to realize by using a large number of normal sensors.

Produkt #00091823
Info material Description File size Download
Full range catalog Sensors 17562 KB Download
Questionnaire 10 points to consider for successful application 436 KB Download

Products:

Short description Graphic Description
Vision systems
camera with integrated analysis
Type: P4ORS-OC
Ident no.: 3010419
#
  • Reads printed characters and converts them in ASCII string (OCR)
  • Compares printed text with approved ASCII string (OCV)
  • 1/3“ CCD, 640x480 pixels
  • 256 gray scale values
  • One-piece design with camera and integrated controller
  • Lens connection vertical to longitudinal axis of housing
  • Protection class IP68
  • Lens to be ordered separately
  • Operating voltage: 10…30 VDC via M12 x 1 male, 12-pole
  • External trigger input
  • External strobe output, M8x1, 3-pole
  • EtherNet/IP and Modbus TCP interface, M12x1, 8-pole
  • RS232 data communication
  • Video input
Vision systems
area, blemish, match
Type: IVUTGP608
Ident no.: 3095508
#
  • 1/3“ CMOS, 752x480 pixels
  • Integrated ring light: Ultraviolet
  • Protection class IP67
  • External strobe output + 5 VDC
  • External trigger input
  • Lens, 8mm, M12x1
  • Display: Integrated 65.5 mm LCD color display, 320 x 240 transreflective
  • Operating voltage: 10…30 VDC
  • M12 x 1 male, 8-pole
  • 2 x PNP switching output
  • USB‐2.0 host: M12 x 1 male, 8-pole

Vision systems
area, blemish, match
Type: IVUTGP908
Ident no.: 3095520
#
  • Lens, 8mm, M12x1
  • Display: Integrated 65.5 mm LCD color display, 320 x 240 transreflective
  • Operating voltage: 10…30 VDC
  • M12 x 1 male, 8-pole
  • 2 x PNP switching output
  • USB‐2.0 host: M12 x 1 male, 8-pole

Vision systems
camera with integrated analysis
Type: P4GR
Ident no.: 3073392
#
  • Positioning function for attendance check, localization and tilt angle of a sample (360 °)
  • 1/5“ CMOS, 128x100 pixels
  • 256 gray scale values
  • One-piece design with camera and integrated controller
  • Lens connection vertical to longitudinal axis of housing
  • protection class IP20
  • Lens to be ordered separately
  • Operating voltage: 10…30 VDC via M12 x 1 male, 12-pole
  • External trigger input
  • External strobe output, M8x1, 3-pole
  • EtherNet/IP and Modbus TCP interface via RJ45
  • RS232 data communication
  • Coaxial BNC video connection cable
Vision systems
camera with integrated analysis
Type: P4GI
Ident no.: 3073393
#
  • Positioning function for attendance check, localization and tilt angle of a sample (360 °)
  • 1/5“ CMOS, 128x100 pixels
  • 256 gray scale values
  • One-piece design with camera and integrated controller
  • Lens connection in longitudinal axis of housing
  • protection class IP20
  • Lens to be ordered separately
  • Operating voltage: 10…30 VDC via M12 x 1 male, 12-pole
  • External trigger input
  • External strobe output, M8x1, 3-pole
  • EtherNet/IP and Modbus TCP interface via RJ45
  • RS232 data communication
  • Coaxial BNC video connection cable
Vision systems
camera with integrated analysis
Type: P4G1.3I
Ident no.: 3073610
#
  • Positioning function for attendance check, localization and tilt angle of a sample (360 °)
  • 2/3“ CMOS, 752x480 pixels
  • 256 gray scale values
  • One-piece design with camera and integrated controller
  • Lens connection in longitudinal axis of housing
  • protection class IP20
  • Lens to be ordered separately
  • Operating voltage: 10…30 VDC via M12 x 1 male, 12-pole
  • External trigger input
  • External strobe output, M8x1, 3-pole
  • EtherNet/IP and Modbus TCP interface via RJ45
  • RS232 data communication
  • Coaxial BNC video connection cable
Vision systems
camera with integrated analysis
Type: P4ER
Ident no.: 3073599
#
  • Edge and object detection functions for determination of height, width, position and edges.
  • High-speed inspection of more than 10,000 parts per minute.
  • 1/5“ CMOS, 128x100 pixels
  • 256 gray scale values
  • One-piece design with camera and integrated controller
  • Lens connection vertical to longitudinal axis of housing
  • protection class IP20
  • Lens to be ordered separately
  • Operating voltage: 10…30 VDC via M12 x 1 male, 12-pole
  • External trigger input
  • External strobe output, M8x1, 3-pole
  • EtherNet/IP and Modbus TCP interface via RJ45
  • RS232 data communication
  • Coaxial BNC video connection cable
Vision systems
camera with integrated analysis
Type: P4G1.3R
Ident no.: 3073609
#
  • Positioning function for attendance check, localization and tilt angle of a sample (360 °)
  • 2/3“ CMOS, 752x480 pixels
  • 256 gray scale values
  • One-piece design with camera and integrated controller
  • Lens connection vertical to longitudinal axis of housing
  • protection class IP20
  • Lens to be ordered separately
  • Operating voltage: 10…30 VDC via M12 x 1 male, 12-pole
  • External trigger input
  • External strobe output, M8x1, 3-pole
  • EtherNet/IP and Modbus TCP interface via RJ45
  • RS232 data communication
  • Coaxial BNC video connection cable
Vision systems
BCR
Type: IVUTBPI25
Ident no.: 3084847
#
  • 1/3“ CMOS, 752x480 pixels
  • Integrated ring light: Infrared
  • Protection class IP67
  • External strobe output + 5 VDC
  • External trigger input
  • Lens, 25mm, M12x1
  • Display: Integrated 65.5 mm LCD color display, 320 x 240 transreflective
  • Operating voltage: 10…30 VDC
  • M12 x 1 male, 12-pole
  • 2xPNP switching output
  • 1x RS232 data communication
  • USB‐2.0 host: M12 x 1 male, 8-pole
Vision systems
camera with integrated analysis
Type: P4OR-OC
Ident no.: 3079908
#
  • Full scope of function, AREA, EDGE and GEO
  • 1/3“ CCD, 640x480 pixels
  • 256 gray scale values
  • Universal application for extended inspection
  • AREA function
  • EDGE function
  • GEO function
  • OCR/OCV function

Direct search

Country

Current e-basket

Contents: Article

Show e-basket