Teaser

Sensors and Evaluation Units

In the field of safety sensors, TURCK offers safety light curtains in various lengths and types with up to 14 mm resolution and muting function. We offer laser scanners with large protective fields for special tasks. Two-hand buttons and controls round off the range.

For direct connection to the machine, TURCK also offers versatile controls in addition to simple safety relays.

Produkt #00091823
Info material Description File size Download
product overview Safety für den Personenschutz 4861 KB Download

Products:

Short description Graphic Description
Personnel safety, light screen
emitter/receiver pair
Type: SLPP25-830P88
Ident no.: 3083740
#
  • Personnel safety Cat 4, PL e acc. to EN ISO 13849‐1:2008
  • Type 4 according to IEC 61496‐1,‐2
  • SIL 3 to IEC 61508
  • Cable with male end M12 x 1, 8-pin, 300 mm
  • Protection class IP65
  • Flat housing without blind zone
  • Adjustment via DIP switch
  • Resolution can be reduced
  • Blanking function
  • Operating voltage: 24 VDC ± 15 %
  • Resolution 25 mm
  • Scan field 830 mm (L1)
Personnel safety, light screen
emitter
Type: SLPE25-1530P8
Ident no.: 3083573
#
  • Personnel safety Cat 4, PL e acc. to EN ISO 13849‐1:2008
  • Type 4 according to IEC 61496‐1,‐2
  • SIL 3 to IEC 61508
  • Cable with male end M12 x 1, 8-pin, 300 mm
  • Protection class IP65
  • Flat housing without blind zone
  • Scan code adjustable via DIP switch
  • Operating voltage: 24 VDC ± 15 %
  • Resolution 25 mm
  • Scan field 1530 mm (L1)
Personnel safety, light screen
receiver
Type: SLPR25-1110P8
Ident no.: 3083582
#
  • Personnel safety Cat 4, PL e acc. to EN ISO 13849‐1:2008
  • Type 4 according to IEC 61496‐1,‐2
  • SIL 3 to IEC 61508
  • Cable with male end M12 x 1, 8-pin, 300 mm
  • Protection class IP65
  • Flat housing without blind zone
  • Adjustment via DIP switch
  • Resolution can be reduced
  • Blanking function
  • Operating voltage: 24 VDC ± 15 %
  • Resolution 25 mm
  • Scan field 1110 mm (L1)
light screen for machine safety applications
emitter/receiver pair
Type: SLSP14-1500Q88
Ident no.: 3073372
#
  • Personnel safety Cat 4, PL e acc. to EN ISO 13849‐1:2008
  • Type 4 according to IEC 61496‐1,‐2
  • SIL 3 to IEC 61508
  • Emitter with male M12 x 1, 8-pin
  • Receiver with male M12 x 1, 8-pin
  • Blanking function
  • Protection class IP65
  • Adjustment via DIP switch
  • Operating voltage 24 VDC +‐15%
  • Resolution 14 mm
  • Scan field 1500 mm
  • All devices incl. 2 EZA-MBK-11 mounting brackets; 900 mm devices and longer additionally incl. 1 EZA-MBK-12
light screen for machine safety applications
emitter/receiver pair
Type: SLSP14-1650Q88
Ident no.: 3073373
#
  • Personnel safety Cat 4, PL e acc. to EN ISO 13849‐1:2008
  • Type 4 according to IEC 61496‐1,‐2
  • SIL 3 to IEC 61508
  • Emitter with male M12 x 1, 8-pin
  • Receiver with male M12 x 1, 8-pin
  • Blanking function
  • Protection class IP65
  • Adjustment via DIP switch
  • Operating voltage 24 VDC +‐15%
  • Resolution 14 mm
  • Scan field 1650 mm
  • All devices incl. 2 EZA-MBK-11 mounting brackets; 900 mm devices and longer additionally incl. 1 EZA-MBK-12
light screen for machine safety applications
emitter/receiver pair
Type: SLSP14-1800Q88
Ident no.: 3073374
#
  • Personnel safety Cat 4, PL e acc. to EN ISO 13849‐1:2008
  • Type 4 according to IEC 61496‐1,‐2
  • SIL 3 to IEC 61508
  • Emitter with male M12 x 1, 8-pin
  • Receiver with male M12 x 1, 8-pin
  • Blanking function
  • Protection class IP65
  • Adjustment via DIP switch
  • Operating voltage 24 VDC +‐15%
  • Resolution 14 mm
  • Scan field 1800 mm
  • All devices incl. 2 EZA-MBK-11 mounting brackets; 900 mm devices and longer additionally incl. 1 EZA-MBK-12
light screen for machine safety applications
receiver
Type: SLSR14-1350Q8
Ident no.: 3073363
#
  • Personnel safety Cat 4, PL e acc. to EN ISO 13849‐1:2008
  • Type 4 according to IEC 61496‐1,‐2
  • SIL 3 to IEC 61508
  • Male M12 x 1, 8-pin
  • Blanking function
  • Protection class IP65
  • Adjustment via DIP switch
  • Operating voltage 24 VDC +‐15%
  • Resolution 14 mm
  • Scan field 1350 mm
  • All devices incl. 2 EZA-MBK-11 mounting brackets; 900 mm devices and longer additionally incl. 1 EZA-MBK-12
light screen for machine safety applications
receiver
Type: SLSR14-1500Q8
Ident no.: 3073364
#
  • Personnel safety Cat 4, PL e acc. to EN ISO 13849‐1:2008
  • Type 4 according to IEC 61496‐1,‐2
  • SIL 3 to IEC 61508
  • Male M12 x 1, 8-pin
  • Blanking function
  • Protection class IP65
  • Adjustment via DIP switch
  • Operating voltage 24 VDC +‐15%
  • Resolution 14 mm
  • Scan field 1500 mm
  • All devices incl. 2 EZA-MBK-11 mounting brackets; 900 mm devices and longer additionally incl. 1 EZA-MBK-12
light screen for machine safety applications
receiver
Type: SLSR14-1650Q8
Ident no.: 3073365
#
  • Personnel safety Cat 4, PL e acc. to EN ISO 13849‐1:2008
  • Type 4 according to IEC 61496‐1,‐2
  • SIL 3 to IEC 61508
  • Male M12 x 1, 8-pin
  • Blanking function
  • Protection class IP65
  • Adjustment via DIP switch
  • Operating voltage 24 VDC +‐15%
  • Resolution 14 mm
  • Scan field 1650 mm
  • All devices incl. 2 EZA-MBK-11 mounting brackets; 900 mm devices and longer additionally incl. 1 EZA-MBK-12
light screen for machine safety applications
receiver
Type: SLSR14-1800Q8
Ident no.: 3073366
#
  • Personnel safety Cat 4, PL e acc. to EN ISO 13849‐1:2008
  • Type 4 according to IEC 61496‐1,‐2
  • SIL 3 to IEC 61508
  • Male M12 x 1, 8-pin
  • Blanking function
  • Protection class IP65
  • Adjustment via DIP switch
  • Operating voltage 24 VDC +‐15%
  • Resolution 14 mm
  • Scan field 1800 mm
  • All devices incl. 2 EZA-MBK-11 mounting brackets; 900 mm devices and longer additionally incl. 1 EZA-MBK-12

Direct search

Country

Current e-basket

Contents: Article

Show e-basket