Teaser

Safety Barriers

Everywhere, where digital signals must be electrically separated and processed or current and voltage limited power supply is needed, TURCK interface devices are used such as isolating switching amplifiers, valve control modules, relay couplers and rotation speed monitors. The interface devices are available in the IP20 modular housing for DIN rail as well as in the compact IP67 housing for decentralized remote-site use. The product portfolio also comprises solutions for the Ex area and SIL-certified devices.

Produkt #00091823

Products:

Short description Graphic Description
Isolating switching amplifier
2-channel
Type: IMX12-DI01-2S-2R-0/24VDC/CC
ID number: 7580018
#
  • ATEX, IECEx, NEPSI, cULus, INMETRO, Kosha, TR CU, DNV, GL
  • Installation in zone 2
  • SIL 2
    • 2 relay outputs (changeover)
    • Switchable: 2-channel or signal doubling
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
      • Complete galvanic isolation
        • Removable cage clamp terminals
Isolating switching amplifier
2-channel
Type: IMX12-DI01-2S-2R-PR/24VDC/CC
ID number: 7580019
#
  • ATEX, IECEx, NEPSI, cULus, INMETRO, Kosha, TR CU, DNV, GL
  • Installation in zone 2
  • SIL 2
    • 2 relay outputs (changeover)
    • Switchable: 2-channel or signal doubling
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
      • Complete galvanic isolation
        • Removable cage clamp terminals
        • Power rail (connector incl. in delivery)
Isolating switching amplifier
1-channel
Type: IMX12-DI03-1S-2T-S/24VDC
ID number: 7580012
#
  • ATEX, IECEx, NEPSI, Kosha, TR CU
  • Installation in zone 2
  • SIL 2
    • Transistor output (≤10 kHz)
    • Transistor alarm output
    • Switchable: Alarm output or signal doubling
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
      • Complete galvanic isolation
        • Removable screw terminals
Isolating switching amplifier
1-channel
Type: IMX12-DI03-1S-2R-SPR/24VDC
ID number: 7580009
#
  • ATEX, IECEx, NEPSI, Kosha, TR CU
  • Installation in zone 2
  • SIL 2
    • Relay output (changeover)
    • Alarm output (changeover)
    • Switchable: Alarm output or signal doubling
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
      • Complete galvanic isolation
        • Removable screw terminals
        • Power rail (connector incl. in delivery)
Isolating switching amplifier
2-channel
Type: IMX12-DI01-2S-2R-0/24VDC
ID number: 7580016
#
  • ATEX, IECEx, NEPSI, cULus, INMETRO, Kosha, TR CU, DNV, GL
  • Installation in zone 2
  • SIL 2 2 relay outputs (changeover)
  • 2-channel or 1-channel signal doubling
  • Output mode adjustable (NO/NC mode)
  • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
    • Complete galvanic isolation
      • Removable screw terminals
Isolating switching amplifier
2-channel
Type: IMX12-DI01-2S-2PP-0/24VDC
ID number: 7580024
#
  • ATEX, IECEx, NEPSI, cULus, INMETRO, Kosha, TR CU
  • Installation in zone 2
  • SIL 2
    • Two transistor outputs (push-pull)
    • Switchable: 2-channel or signal doubling
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
      • Complete galvanic isolation
        • Removable screw terminals
Isolating switching amplifier
2-channel
Type: IMX12-DI01-2S-2T-0/24VDC
ID number: 7580020
#
  • ATEX, IECEx, NEPSI, cULus, INMETRO, Kosha, TR CU, DNV, GL
  • Installation in zone 2
  • SIL 2
    • 2 transistor outputs (≤ 10kHz)
    • Switchable: 2-channel or signal doubling
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
      • Complete galvanic isolation
        • Removable screw terminals
Isolating switching amplifier
1-channel
Type: IMX12-DI03-1S-1NAM1T-0/24VDC
ID number: 7580004
#
  • ATEX, IECEx, NEPSI, Kosha, TR CU
  • Installation in zone 2
  • SIL 2
    • Transistor output (≤10 kHz)
    • NAMUR Repeater
    • Switchable: 2-channel or signal doubling
    • Input circuits monitored for wire-break and short-circuit
      • Complete galvanic isolation
        • Removable screw terminals
Isolating switching amplifier
4-channel
Type: IM1-451EX-T
ID number: 7541189
#
  • ATEX, IECEx, UL, CFMUS, CSA, TR CU,INMETRO, TIIS
  • Installation in zone 2
    • 5 transistor outputs, short-circuit proof, potential-free and reverse-polarity protected
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
    • Common alarm output
      • Complete galvanic isolation
Isolating switching amplifier
4-channel
Type: IM1-451EX-R
ID number: 7541188
#
  • ATEX, IECEx, UL, CFMUS, CSA, TR CU,INMETRO, TIIS
  • Installation in zone 2
    • 5 relay outputs (NO)
    • Output mode adjustable (NO/NC mode)
    • Input circuits monitored for wire-break/short-circuit (ON/OFF switchable)
    • Common alarm output
      • Complete galvanic isolation

Direct search

Country

Current e-basket

Contents: Article

Show e-basket