Teaser

Data Carrier HF/UHF

The rugged data carriers with high protection class are insensitive to dirt and liquids and are available with a max. memory size of 8 Kbyte.

They are passively powered via the read/write head and are maintenance free.

Data carriers for high temperatures and direct mounting on metal allow flexible use under extreme conditions. Data carriers for use in hazardous areas and autoclavs complete the product portfolio.

Produkt #00091823
Info material Description File size Download
Full range catalog BL ident HF/UHF 4070 KB Download
Product flyer BL ident HF/UHF 1375 KB Download
User manual 6 RFID System BL ident ® - Configuration 14482 KB Download

Products:

Short description Graphic Description
Mobile Data Carrier
Type: TW902-928-Q31L34-M-HT-B1090
ID number: 7030698
#
  • For outdoor use
  • UV resistance (ISO 4892-2)
  • Flame retardant (UL 94 V-0)
  • IP67, 20 °C/68 °F, 1.0 m/3.3 ft, 1 h
  • Resistant to fuels, oils, salt water (testing under real conditions required!)
    • For direct mounting on metal
Mobile data carrier
Type: TW860-960-L43-21-P-B38 100pcs
ID number: 7030623
#
Mobile data carrier
Type: TW860-960-L53-53-F-B44 100pcs
ID number: 7030624
#
  • EEPROM, memory 44 byte
  • TID serial number: 6 byte
Mobile data carrier
Type: TW860-960-L54-34-F-B38 100pcs
ID number: 7030621
#
  • EEPROM, memory 38 byte
  • TID serial number: 4 byte
Mobile data carrier
Type: TW860-960-L54-34-P-B38 100pcs
ID number: 7030622
#
  • EEPROM, memory 38 byte
  • TID serial number: 4 byte
Mobile data carrier
Type: TW-R20-K2
ID number: 6900505
#
  • FRAM memory 2 kB
Mobile data carrier
Type: TW-BV10X1.5-19-K2
ID number: 6901382
# M10 bolt tag with yellow cap
  • FRAM memory 2 kB
Mobile data carrier
Type: TW-BD10X1.5-19-B128
ID number: 6901384
# M10 bolt tag with yellow cap EEPROM, memory 128 byte
Mobile Data Carrier
Type: TW865-868-Q31L34-M-HT-B1090
ID number: 7030651
#
  • For outdoor use
  • UV resistance (ISO 4892-2)
  • Flame retardant (UL 94 V-0)
  • IP67, 20 °C/68 °F, 1.0 m/3.3 ft, 1 h
  • Resistant to fuels, oils, salt water (testing under real conditions required!)
    • For direct mounting on metal
Mobile data carrier
Type: TW-R16-B128-EX
ID number: 7030241
# ATEX category II 2 G, Ex-zone 1
  • ATEX category II 2 D, Ex-zone 21 EEPROM, memory 128 byte
  • Direct search

    Country

    Current e-basket

    Contents: Article

    Show e-basket