Teaser

Product BS5231-0

6901110

M8 x 1 / Ø 8 mm round connector
male, angled, customizable

Order number: 6901110

  • Metal coupling nut
  • Protection class IP67
  • Solder connection
  • 3-pin
  • M11 × 0.75 metric screw-in thread
  • Cable feedthrough 3.5…5.0 mm
Info material Description File size Download
Data Sheet (French)   177 KB Download
Data Sheet (Romanian)   177 KB Download
Data Sheet (Russian)   182 KB Download
Full Range Catalog Connectivity 11874 KB Download
Product Catalog Commodity Program Sensors and Connectivity 2791 KB Download
Product Overview Connection and Distribution 905 KB Download
Product Flyer Connectivity Preferred Program 385 KB Download
 
eCl@ss-Code (V5.1.4): 27279201 -/- Connectivity (accessories sensors)
Customs tariff number 85366990
Country of origin DE
Weight 10 g
Mechanical connection M8x1
Number of pins 3
Design Angled
Design Field-wireable connector
Connection mode Solder contact
Union nut GD-Zn
Grip PBT
Max. cross-sectional connection 0.25
Rated voltage 60
Current 4

Direct search

Country

Current e-basket

Contents: Article

Show e-basket