Teaser

Product BIM-EG08-Y1X

1074000

Magnetic Field Sensor
Magnetic-inductive Proximity Sensor

Order number: 1074000

  • M8 × 1 threaded barrel
  • Stainless steel, 1.4427 SO
  • Rated operating distance 78 mm with DMR31-15-5 magnet
  • DC 2-wire, nom. 8.2 VDC
  • Output acc. to DIN EN 60947-5-6 (NAMUR)
  • Cable connection
Info material Description File size Download
Data Sheet (French)   356 KB Download
Data Sheet (Romanian)   354 KB Download
Data Sheet (Russian)   365 KB Download
Product Flyer NIMFE – weld nut sensors 884 KB Download
Safety Manual Safety Manual
Magnetic Field Safety Sensors …Y1 …
683 KB Download
ATEX Certificate 3021 KB Download
SIL declaration 877 KB Download
Product Flyer Universal magnetic field sensors 872 KB Download
 
EAN 4047101145694
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365080
Country of origin CH
Weight 66 g
Design Threaded barrel
Construction size Threaded barrel, M8 × 1
Rated switching distance 78 mm
Operating voltage DC
Output function NAMUR
Electrical connection Cable
Housing material Stainless steel
Special features Magnetic inductive
Approvals ATEX II 1GATEX II 2GATEX II 3GATEX II 1DATEX II 2DATEX II 3DSIL2PLc

Direct search

Country

Current e-basket

Contents: Article

Show e-basket