Teaser

Product BIM-AKT-AP6X/S235

4675021 4675021

Magnetic Field Sensor
Magnetic-inductive Proximity Sensor

Order number: 4675021

  • Rectangular, height 15mm
  • Concentric active face
  • Plastic, PA12-GF30
  • Increased sensitivity
  • DC 3‐wire, 10…30 VDC
  • NO contact, PNP output
  • Cable connection
Info material Description File size Download
Data Sheet (French)   199 KB Download
Data Sheet (Romanian)   198 KB Download
Data Sheet (Russian)   206 KB Download
 
EAN 4047101103656
eCl@ss-Code (V5.1.4): 27270104 -/- Magnetic inductive proximity switch
Customs tariff number 85365019
Country of origin DE
Weight 101 g
Cylindrical design Profile cylinder
Construction size Rectangular, AKT, 28 x 30 x 15 mm
Design Rectangular
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Cables
Housing material Plastic

Direct search

Country

Current e-basket

Contents: Article

Show e-basket