Teaser

Product QT50UDB

3002722

Ultrasonic sensor
diffuse mode sensor

Order number: 3002722

  • LED indicates signal intensity
  • Temperature compensation selectable via DIP switch
  • Two switching ranges, separately adjustable via teach-in
  • Pump function adjustable via DIP switch
 
EAN 662488027223
eCl@ss-Code (V5.1.4): 27272803 -/- Ultrasonic proximity switch
Customs tariff number 85365019
Country of origin US
Weight 620 g
Operating mode Diffuse mode sensor with adjustable foreground suppression
Design Rectangular
Construction size Rectangular, QT50U, 67.4 x 74 x 84.2 mm
Max. range 8000  mm
Max. range ≤ 800  cm
Switching element function 2 × NO contact
Output function PNP
Electrical connection Cables
Housing material Plastic
Housing quality ABS
Special features Clear object detectionPump function

Direct search

Country

Current e-basket

Contents: Article

Show e-basket