Teaser

Product BC15-K34-VN4X

2502127

Capacitive sensor

Order number: 2502127

  • Smooth barrel, Ø 34mm
  • Plastic, PBT‐GF30‐V0
  • Fine adjustment via potentiometer
  • DC 4-wire, 10-65 VDC
  • Complementary contact, NPN output
  • Cable connection
Info material Description File size Download
Data Sheet (French)   242 KB Download
Data Sheet (Romanian)   241 KB Download
Data Sheet (Russian)   251 KB Download
Full Range Catalog Catalogs
17562 KB Download
CCC approval Approvals
3001 KB Download
 
EAN 4047101088847
eCl@ss-Code (V5.1.4): 27270102 -/- Capacitive proximity switch
Customs tariff number 85365080
Country of origin DE
Weight 198 g
Construction size Smooth barrel, Ø 34 mm
Rated switching distance (flush) 15 mm
Operating voltage DC
Switching element function Complementary contact
Output function NPN
Electrical connection Cable
Housing material Plastic
Housing quality PBT-GF30-V0
Approvals cULus

Direct search

Country

Current e-basket

Contents: Article

Show e-basket