Teaser

Product FCS-GL1/2T-NAEX-H1141

6870445

Flow monitoring
Immersion sensor without integrated processor

Order number: 6870445

  • Ex flow sensor for liquid media
  • Calorimetric principle
  • Adjustment via signal processor
  • Status displayed via signal processor
  • Sensor made of PTFE
  • Intrinsically safe EEx ib IIC T6, for use in zone 1
  • Plug-in device, M12 x 1
  • 4-wire connection to an Ex0 processor
Info material Description File size Download
Data Sheet (French)   165 KB Download
Data Sheet (Romanian)   164 KB Download
Data Sheet (Russian)   173 KB Download
Full Range Catalog Catalogs
17562 KB Download
Instruction Leaflet Leaflets
2280 KB Download
ATEX Certificate Approvals
253 KB Download
Product Overview Flyer
662 KB Download
 
EAN 4047101173970
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261021
Country of origin DE
Weight 113 g
Application Flow monitoring
Sensor type Remote sensor (excl. evaluation electronics)
Mounting conditions Immersion sensor
Medium liquids
Process connection G ½” long version
Electrical connection Connector
Sensor material Plastic
Housing material Plastic
Application area Explosion hazard (zone 1)
Operating principle Calorimetric
Add-on monitoring Depending on evaluation electronics
Approvals ATEX II 2GATEX II 3G

Direct search

Country

Current e-basket

Contents: Article

Show e-basket