Teaser

Product NI15-G30SK-AP6X

46482

Inductive sensor

Order number: 46482

  • Threaded barrel, M30 x 1.5
  • Short version
  • Chrome-plated brass
  • DC 3-wire, 10…30 VDC
  • NO contact, PNP output
  • Terminal chamber
Info material Description File size Download
Data Sheet (French)   380 KB Download
Data Sheet (Romanian)   379 KB Download
Data Sheet (Russian)   388 KB Download
Instruction Leaflet Montage Bauform SK 18 KB Download
 
EAN 4047101143041
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365019
Country of origin CN
Weight 156 g
Design Threaded barrel
Construction size Threaded barrel, M30 × 1.5
Rated switching distance 15 mm
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Terminal chamber
Housing material Metal
Mounting conditions Non-flush

Direct search

Country

Current e-basket

Contents: Article

Show e-basket