Teaser

Product DTNI12U-M18E-AP4X3

1582234

Inductive sensor
Rotation speed monitor

Order number: 1582234

  • Threaded barrel, M18 x 1
  • Chrome-plated brass
  • Large monitoring range of 3 to 3000 1/min
  • Adjustable via pushbutton [T]
  • Fixed start-up time delay 5 s
  • Resistant to magnetic fields
  • DC 3-wire, 10…65 VDC
  • NO contact, PNP output
  • Cable connection
Info material Description File size Download
Data Sheet (French)   346 KB Download
Data Sheet (Romanian)   347 KB Download
Data Sheet (Russian)   350 KB Download
Instruction Leaflet sensors with integrated rotational speed monitor 255 KB Download
 
EAN 4047101126310
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080
Country of origin DE
Weight 129 g
Design Threaded barrel
Construction size Threaded barrel, M18 × 1
Rated switching distance 12 mm
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Cable
Housing material Metal
Mounting conditions Non-flush
Special features Rotation monitoring

Direct search

Country

Current e-basket

Contents: Article

Show e-basket