Teaser

Product FCS-G1/2HB2-NA-H1141

6870377

Flow monitoring
Immersion sensor without integrated processor

Order number: 6870377

  • Flow sensor for liquid media
  • Calorimetric functionality
  • Adjustment via signal processor
  • Status indicated via LED chain on signal processor
  • Sensor made of Hastelloy B2
  • Plug-in device, M12 x 1
  • 4‐wire connection to the processor
Info material Description File size Download
Data Sheet (French)   193 KB Download
Data Sheet (Romanian)   192 KB Download
Data Sheet (Russian)   200 KB Download
Full Range Catalog Sensors 17562 KB Download
Instruction Leaflet Flow Sensors 113 KB Download
EC declaration of conformity CE 2335 KB Download
Product Overview flow sensors 662 KB Download
 
EAN 4047101173413
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261021
Country of origin DE
Weight 174 g
Application Flow monitoring
Sensor type Remote sensor (excl. evaluation electronics)
Mounting conditions Immersion sensor
Medium liquids
Process connection G ½”
Electrical connection Connector
Sensor material Metal
Housing material Metal
Application area Standard
Operating principle Calorimetric
Add-on monitoring Depending on evaluation electronics

Direct search

Country

Current e-basket

Contents: Article

Show e-basket