Teaser

Product NI75U-CP80-VP4X2-H1141

1540802

Inductive sensor
With increased switching distance

Order number: 1540802

  • Rectangular, height 41 mm
  • Plastic, PBT‐GF30‐V0
  • Factor 1 for all metals
  • Resistant to magnetic fields
  • Large coverage
  • Extended temperature range
  • High switching frequency
  • DC 4-wire, 10…65 VDC
  • Changeover contact, PNP output
  • M12 x 1 male connector
Info material Description File size Download
Data Sheet (French)   248 KB Download
Data Sheet (Romanian)   249 KB Download
Data Sheet (Russian)   257 KB Download
Full Range Catalog Sensors 17562 KB Download
Product Flyer Inductive factor 1 sensors 8006 KB Download
Customer CAD File 142 KB Download
EPLAN Electric P8 NI75U-CP80-VP4X2-H1141 71 KB Download
 
EAN 4047101073683
eCl@ss-Code (V5.1.4): 27270101 -/- Inductive proximity switch
Customs tariff number 85365080
Country of origin DE
Weight 282 g
Design Rectangular
Construction size Rectangular, CP80, 80 x 80 x 41 mm
Rated switching distance 75
Operating voltage DC
Switching element function Complementary contact
Output function PNP
Electrical connection Connectors
Connector type M12 × 1
Housing material Plastic
Housing quality PBT-GF30-V0
Mounting conditions Non-flush
Special features uprox®+Factor 1MF immune
Accessories
6625013 RKC4.4T-2/TEL 000000320000df600005003a

Direct search

Country

Current e-basket

Contents: Article

Show e-basket