Teaser

Product FCI-TCD04A4P-AP8X-H1141

6870656

Flow monitoring
Inline sensor with integrated processor

Order number: 6870656

  • Flow sensor for liquid media
  • Calorimetric principle
  • Adjustment via potentiometer
  • LED band
  • Operating range 1…200 ml/min
  • Mechanical Connection: Barrel, 4 mm
  • DC 3-wire, 19.2…28.8 VDC
  • NO contact, PNP output
  • Plug-in device, M12 x 1
Info material Description File size Download
Data Sheet (French)   189 KB Download
Data Sheet (Romanian)   188 KB Download
Data Sheet (Russian)   195 KB Download
Full Range Catalog Catalogs
17562 KB Download
Instruction Leaflet Leaflets
344 KB Download
Product Overview Flyer
662 KB Download
 
EAN 4047101174755
eCl@ss-Code (V5.1.4): 27273190 -/- Flow meter (not classified)
Customs tariff number 90261021
Country of origin DE
Weight 360 g
Application Flow monitoring
Sensor type Compact sensor (incl. evaluation electronics)
Mounting conditions Inline sensor
Medium liquids
Process connection Barrel 4 mm
Operating voltage DC
Switching element function NO contact
Output function PNP
Electrical connection Connector
Sensor material Stainless steel
Housing material Plastic
Application area Standard
Operating principle Calorimetric
Add-on monitoring -

Direct search

Country

Current e-basket

Contents: Article

Show e-basket