Product LG10A65PIQ


Photoelectric sensor
laser measuring system

Order number: 3054096

  • Cable with male end M12 x 1, 8-pin, 0.15 m
  • Measuring range 75…125 mm
  • Focal point at 180 mm
  • Operating voltage 12…30 VDC
  • Analog output 4…20 mA
  • Indication of signal intensity
  • Alarm output
  • slow, medium and fast operation mode adjustable
Info material Description File size Download
Data Sheet (French)   212 KB Download
Data Sheet (Romanian)   210 KB Download
Data Sheet (Russian)   223 KB Download
Full Range Catalog Sensors 17562 KB Download
Instruction Leaflet Laser Measuring Systems with Current Output 260 KB Download
EAN 662488540968
eCl@ss-Code (V5.1.4): 27270801 -/- Optical distance sensor
Customs tariff number 90318020
Country of origin US
Weight 309 g
Operating mode Laser-Reflexionslichttaster (Triangulation)
Light type Red
Design Rectangular
Construction size Rectangular, LG10, 82.3 x 20.2 x 55.3 mm
Blind zone 75
Max. range 125
Focal distance 180 mm
Switching element function NO contact
Output function PNP/Analog output
Electrical connection Cable with connector
Housing material Metal
Housing surface Black-finished
Protection class IP67
Special features PushbuttonTeach input

Direct search


Current e-basket

Contents: Article

Show e-basket